Leave a message
MENU
Search
Languages

Automotive

Specifications

Qualified for use in the harsh environments found in automotive and industrial applications. Customers are able to choose their own combination of electrical parameters, including capacitance, operating voltages and surge currents. Compared to common disc varistors, automotive varistors and varistor + capacitor EMI filters offer better electrical performance in much smaller case sizes.

Conflict Mineral Source Reporting for Varistor products CMRT

Product Series
Parametric Table
RoHS Files
Videos
Request Samples
Contact Us
Series Data Sheet Description Product Photo Device Symbol Technology & Package Sizes (mm) or Pkg Max Continuous Voltage (Vrms) Max Continuous Voltage (Vdc) Peak Single Pulse Current 8/20µs (Imax) Load Dump Energy (WLD) Temperature Rating ⁰C RoHS Compliant Engineering AEC-Q200
AV-SMD AV-SMD Automotive grade varistors av_smd_part device_symbol_through_hole SMD 0805, 1206, 1812, 2220, 3225 14 – 40 V 16 – 56 V 200 – 2000 A 1 – 25 J –55 to +125 Yes Grade 1 qualified
AV HT-SMD AV HT-SMD Automotive grade varistors high temperature rated avht_smd_part device_symbol_through_hole SMD 0805, 1206, 1812, 2220, 3225 14 – 40 V 16 – 56 V 200 – 2000 A 1 – 25 J –55 to +150 Yes Grade 1 qualified
AV-TH AV-TH Automotive grade through-hole multilayer av_th_part device_symbol_through_hole MLV-through-hole 602, 802, 902, 1103 14 – 40 V 16 – 56 V 400 – 2000 A 3 – 50 J –55 to +125 Yes Grade 1 qualified
MV MV Dual function MLV & filter cap mv_th_part MLV capacitor through-hole 9 mm 2 – 95 V 3 – 125 V 150 A –55 to +125 Yes
OV OV Automotive grade dual-function varistor ov_th_part Hybrid MLV-capacitor through-hole 9 mm, 12 mm 14 – 40 V 16 – 56 V 800 A, 1200 A 6 – 12 J –55 to +125 Yes Grade 1 qualified
BVRA0402 BVRA0402 Automotive Grade Low Voltage Varistors device_symbol_through_hole MLV SMD 0402 4 – 14 V 5.5 – 18 V 10 – 20 A –40 to +125 Yes Yes
BVRA0603 BVRA0603 Automotive Grade Low Voltage Varistors device_symbol_through_hole MLV SMD 0603 4 – 30 V 5.5 – 38 V 20 – 30 A –40 to +125 Yes Yes
BVRA0805 BVRA0805 Automotive Grade Low Voltage Varistors device_symbol_through_hole MLV SMD 0805 4 – 35 V 5.5 – 45 V 30 – 120 A –40 to +125 Yes Yes
BVRA1206 BVRA1206 Automotive Grade Low Voltage Varistors device_symbol_through_hole MLV SMD 1206 4 – 60 V 5.5 – 85 V 100 – 200 A –40 to +125 Yes Yes
BVRA1210 BVRA1210 Automotive Grade Low Voltage Varistors device_symbol_through_hole MLV SMD 1210 9 – 75 V 11 – 100 V 200 – 500 A –40 to +125 Yes Yes
BVRA1812 BVRA1812 Automotive Grade Low Voltage Varistors device_symbol_through_hole MLV SMD 1812 10 – 75 V 14 – 100 V 400 – 800 A –40 to +125 Yes Yes
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download

Bourns® Automotive Steering Sensors

Bourns AEC-Q200 Competency

fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
a