This link will direct you to a web page outside the Bourns app. Do you wish to proceed?
Yes
No
< BACK
✖
My Bourns
Careers
Contact Us
English
中文(繁體)
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
Varistor Products
/
product detail
MV
Home
/
Products
/
Varsitor
/
Automotive
DATA SHEET
Buy
Return to Product Line
Specifications
Description
Dual function MLV & filter cap
Technology & Package
MLV capacitor through-hole
Sizes (mm) or Pkg
9 mm
Max Continuous Voltage (V
rms
)
2 – 95 V
Max Continuous Voltage (Vdc)
3 – 125 V
Peak Single Pulse Current 8/20µs (I
max
)
150 A
Temperature Rating ⁰C
–55 to +125
Design Files
Downloads