This link will direct you to a web page outside the Bourns app. Do you wish to proceed?
Yes
No
< BACK
✖
My Bourns
Careers
Contact Us
English
中文(繁體)
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
Varistor Products
/
product detail
AV-SMD
Home
/
Products
/
Varsitor
/
Automotive
DATA SHEET
Buy
Return to Product Line
Specifications
Description
Automotive grade varistors
Technology & Package
SMD
Sizes (mm) or Pkg
0805, 1206, 1812, 2220, 3225
Max Continuous Voltage (V
rms
)
14 – 40 V
Max Continuous Voltage (Vdc)
16 – 56 V
Peak Single Pulse Current 8/20µs (I
max
)
200 – 2000 A
Load Dump Energy (WLD)
1 – 25 J
Temperature Rating ⁰C
–55 to +125
AEC-Q200
Grade 1 qualified
Design Files
Downloads