Search
Languages

Specifications

Description
Automotive Grade Low Voltage Varistors
Technology & Package
MLV SMD
Sizes (mm) or Pkg
0603, 0805, 1206, 1210, 1812, 2220
Max Continuous Voltage (Vrms)
11 – 130 V
Max Continuous Voltage (Vdc)
14 – 170 V
Peak Single Pulse Current 8/20µs (Imax)
30 – 1200 A
Temperature Rating ⁰C
–55 to +125

 Design Files

Downloads