MENU
Search
Languages

Resistors - AEC-Q200 Compliant

Power Resistors - AEC-Q200 Qualified for Automotive Applications

Bourns provides a wide selection of AEC-Q200 compliant resistors. Thick film, metal foil, metal strip resistive elements are available for various applications.

For more information, please download below application notes, product datasheets and brochures.

Characteristics
Size 0201 to 2512 Thick Film Chip
0805 to 1206 Metal Foil Chip
0805 to 2512 Metal Strip Chip
2512 to 5931 EB Welded Shunts
6918 to 8515 Metric EB Welded Shunts
DPAK, D2PAK, TO220 high power thick film
Rated power at 70 °C 0.05 to 50 W
Resistance Range 25 µΩ to 100 MΩ 
Resistance Tolerance 0.5 %, ±1 %, ±5 %
Temperature Coefficient ±50 to ±400 ppm/°C
Operating Temperature Range –55 to +155/170 °C


Available features

  • RoHS compliant*
  • Suitable for most types of soldering processes
  • General purpose thick film chip resistors and arrays High power thick film chip resistors
  • High surge withstand thick film chip resistors
  • High voltage thick film chip resistors
  • Sulfur-resistant chip resistors and arrays
  • Metal foil and metal strip current sense chip resistors
  • Four terminal metal strip resistors EB welded shunts
  • High power thick film resistors
  • Customized products available

Applications

  • Current sensing
  • Power supplies
  • DC-DC converters
  • Battery management systems
  • Motor drives, controls
  • Test and measurement
  • Inverters
  • Rectifiers
  • Capacitor pre/discharging
  • Snubber circuits
  • Current limiting
  • Balancing resistor
  • Voltage dividers
  • Lighting
  • Heater
*RoHS Directive 2015/863, Mar 31, 2015 and Annex.
Specifications
Product Series
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Profile/Package Style Material Resistance Range Tolerances Temperature Coefficient Power (Watts) MDS Design Files Engineering Buy Now
CAT-A CAT10A cat10_part Concave Chip Array Thick Film 10 Ω to 1 MΩ ±5 % ±300 ppm/°C 0.063 W CAT10A-J2LF
CAT10A-J4LF
Downloads Buy
CAT16A ±1 %;
±5 %
±200 ppm/°C,
±400 ppm/°C
CAT16A-4LF
Downloads Buy
CAY-A CAY10A Convex Chip Array 3 Ω to 1 MΩ ±5 % ±200 ppm/°C,
±500 ppm/°C
CAY10A-J2LF
CAY10A-J4LF
Downloads Buy
CAY16A ±1 %;
±5 %
±200 ppm/°C,
±400 ppm/°C
CAY16A-x4LF
Downloads Buy
CAY-A-AS CAY10A-AS cay10_part Convex Chip Array
Sulfur Resistant
±5 % ±200 ppm/°C,
±500 ppm/°C
CAY10A-J2AS
CAY10A-J4AS
Downloads Buy
CAY16A-AS ±200 ppm/°C,
±400 ppm/°C
CAY16A-J4AS
Downloads Buy
CR-A CR0201A crxxxxa_part Chip 1 Ω to 10 MΩ
1 %
5 %
-200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.05 W CR0201A
Downloads Buy
CR0402A 1 Ω to 20 MΩ 0.063 W CR0402A
Downloads Buy
CR0603A 0.1 W CR0603A
Downloads Buy
CR0805A 0.125 W CR0805A
Downloads Buy
CR1206A 0.25 W CR1206A
Downloads Buy
CR1210A 0.33 W CR1210A
Downloads Buy
CR2010A 0.5 W CR2010A
Downloads Buy
CR2512A 1 W CR2512A
Downloads Buy
CR-A-AS CR0201A-AS cr_a_as_part 1 Ω to 10 MΩ 1 %, 5 % –200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.05 W CR0201A-AS
Downloads Buy
CR0402A-AS 1 Ω to 20 MΩ 0.063 W CR0402A-AS
Downloads Buy
CR0603A-AS 0.1 W CR0603A-AS
Downloads Buy
CR0805A-AS 0.125 W CR0805A-AS
Downloads Buy
CR1206A-AS 0.250 W CR1206A-AS
Downloads Buy
CR1210A-AS 0.33 W CR1210A-AS
Downloads Buy
CR2010A-AS 0.5 W CR2010A-AS
Downloads Buy
CR2512A-AS 1 W CR2512A-AS
Downloads Buy
CRT-A CRT1206A Thin Film 10 Ω~1M Ω 0.1 % to 1 % ±10 to ±50 ppm 0.250 W CRT1206A
Downloads Buy
CRT0805A 10 Ω~800K Ω 0.125 W CRT0805A
Downloads Buy
CRT0603A 10 Ω~511K Ω 0.100 W CRT0603A
Downloads Buy
CRT0402A 10 Ω to 100K Ω 0.063 W CRT0402A
Downloads Buy
CRF-J CRF0805 Jumper 0 Ω Jumper N/A 3800 PPM/°C 0.5 W CRF0805-J
Downloads Buy
CRF1206 Jumper 1 W CRF1206-J
Downloads Buy
CRF2010 Jumper 1.5 W CRF2010-J
Downloads Buy
CRF2512 Jumper 2 W CRF2512-J
Downloads Buy
CRM-A CRM0603A CRM-A_part Chip Thick Film 0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
±250 ppm
0.125 W CRM0603A
Downloads Buy
CRM0805A 0.25 W CRM0805A
Downloads Buy
CRM1206A 0.5 W CRM1206A
Downloads Buy
CRM1210A CRM1210A
Downloads Buy
CRM2010A 1 W CRM2010A
Downloads Buy
CRM2512A 2 W CRM2512A
Downloads Buy
CRM-Q CRM1206-Q 1 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
0.5 W CRM1206-Q_MDS
Downloads Buy
CRM2010-Q 1 W CRM2010-Q_MDS
Downloads Buy
CRM2512-Q 2 W CRM2512-Q_MDS
Downloads Buy
CRS-A CRS0603A CRS-A_part 1 Ω to 1 MΩ 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
0.125 W CRS0603A
Downloads Buy
CRS0805A 0.25 W CRS0805A
Downloads Buy
CRS1206A 0.5 W CRS1206A
Downloads Buy
CRS1210A CRS1210A
Downloads Buy
CRS2010A 1 W CRS2010A
Downloads Buy
CRS2512A 2 W CRS2512A
Downloads Buy
CRS-Q CRS1206-Q 1 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
0.5 W CRS1206-Q_MDS
Downloads Buy
CRS2010-Q 1 W CRS2010-Q_MDS
Downloads Buy
CRS2512-Q 2 W CRS2512-Q_MDS
Downloads Buy
CMP-A CMP0603A cmp_part 10 Ω to 1 MΩ
1 %
5 %
0.25 W CMP0603A
Downloads Buy
CMP0805A 0.5 W CMP0805A
Downloads Buy
CMP1206A 0.75 W CMP1206A
Downloads Buy
CMP2010A 1 W CMP2010A
Downloads Buy
CMP2512A 1.5 W CMP2512A
Downloads Buy
CMP-Q CMP0603-Q 10 Ω to 1 MΩ 1%, 5% 0.25 W CMP0603-Q_MDS
Downloads Buy
CMP0805-Q 0.5 W CMP0805-Q_MDS
Downloads Buy
CMP1206-Q 0.75 W CMP1206-Q_MDS
Downloads Buy
CMP2010-Q 1 W CMP2010-Q_MDS
Downloads Buy
CMP2512-Q 1.5 W CMP2512-Q_MDS
Downloads Buy
CHP-A CHP0603A chp_a_part 10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±150 ppm
±200 ppm
0.33 W CHP0603-A
Downloads Buy
CHP0805A 0.5 W CHP0805-A
Downloads Buy
CHP1206A 0.75 W CHP1206-A
Downloads Buy
CHP2512A 3 W CHP2512-A
Downloads Buy
CHP-Q CHP0603-Q 10 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
0.33 W CHP0603-Q_MDS
Downloads Buy
CHP0805-Q 0.5 W CHP0805-Q_MDS
Downloads Buy
CHP1206-Q 0.75 W CHP1206-Q_MDS
Downloads Buy
CHV-A CHV0603-A chva_part 100 kΩ to 22 MΩ 1 %
5 %
0.1 CHV0603-A
Downloads Buy
CHV0805-A 0.125 CHV0805-A
Downloads Buy
CHV1206-A 100 kΩ to 100 MΩ 0.25 CHV1206-A
Downloads Buy
CHV2010-A 0.5 CHV2010-A
Downloads Buy
CHV2512-A 1 CHV2512-A
Downloads Buy
CFN-A CFN0402A CFN0402 Metal Foil 0.01; 0.02 Ω 1 % / 5 %  ±100 ppm  0.2 W CFN0402
Downloads Buy
CFN0603A cfn0603a_part 0.005 to 0.02 Ω ±50 ppm / ±100 ppm 0.5 W CFN0603
Downloads Buy
CFN0805A cfn0805a_part 0.005 to 0.03 Ω 0.75 W CFN0805
Downloads Buy
CFN1206A cfn1206a_part 0.005 to 0.04 Ω 1 W CFN1206
Downloads Buy
CRF CRF0805 CRF1206_part Metal Strip 0.001 to 0.025 Ω 1 %, 5 % ±50 ppm 0.5 W CRF0805
Downloads Buy
CRF1206 0.001 to 0.050 Ω 1 W CRF1206
Downloads Buy
CRF2512 0.001 to 0.010 Ω: 2 W / 0.011 to 0.050 Ω: 1 W CRF2512 Series NiCu
Downloads Buy
CRE CRE2512 CRE2512_part 0.001 to 0.009 Ω 1 % 2 W / 3 W CRE2512
Buy
CRA CRA2512 CRA2512_part 0.01 to 0.100 Ω 1 %, 5 % 3 W CRA2512
Downloads Buy
CRG CRG2512 crm0805_part  Metal Strip  0.11 to 0.68 Ω 1 %/5 %  ±50 ppm  1 W, 2 W CRG2512
Downloads Buy
CST CST0612 CST0612_part 4-Terminal Chip Metal Strip 0.5 to 5 mΩ 1 % ±100 ppm/±200 ppm 1 W CST0612
Downloads Buy
CSS CSS2H-2512 CSS2H-2512_part Surface Mount Metal Element 0.3 to 5 mΩ 1 %, 5 % ±50 ppm 1.5 to 6 W CSS2H-2512R
CSS2H-2512K
Downloads Buy
CSS2H-3920 CSS2H-3920_part 0.2 to 5 mΩ 2 to 12 W CSS2H-3920R
CSS2H-3920K
Downloads Buy
CSS2H-5930 CSS2H-5026_part 0.2 to 3 mΩ 4 to 10 W CSS2H-5930R
CSS2H-5930K
Downloads Buy
CSS4J-4026 CSS4J-4026_part 3 to 5 W CSS4J-4026R
CSS4J-4026K
Downloads Buy
CSM2F CSM2F-6918-0 CSM2F_6918_0_part Surface Mount / Clearance Hole/ Bare Copper 50 to 200 μΩ 5 % 36 W CSM2F-6918-L050J00
CSM2F-6918-L100J00
CSM2F-6918-L200J00
Downloads Buy
CSM2F-6918-1 CSM2F_6918_1_part Surface Mount / Clearance Hole/ Pre-Plate CSM2F-6918-L050J01
Downloads Buy
CSM2F-6918-2 CSM2F_6918_2_part Surface Mount / Clearance Hole/ Post Plated CSM2F-6918-L050J02
CSM2F-6918-L100J02
CSM2F-6918-L200J02
Downloads Buy
CSM2F-6918
with 2 or 3 sensing pins
CSM2F-6918-x0 CSM2F-6918-x0 Through-hole/
Clearance Hole/
Bare Copper
CSM2F-6918-L050Jx0
CSM2F-6918-L200Jx0
CSM2F-6918-L100Jx0
Downloads Buy
CSM2F-6918-x1 CSM2F-6918-x1 Through-hole/
Clearance Hole/
Pre-Plate
CSM2F-6918-L050Jx1
Downloads Buy
CSM2F-6918-x2 CSM2F-6918-x2 Through-hole/
Clearance Hole/
Post Plated
CSM2F-6918-L050Jx2
CSM2F-6918-L100Jx2
CSM2F-6918-L200Jx2
Downloads Buy
CSM2F CSM2F-7036-0 CSM2F_7036_0_part Surface Mount / Clearance Hole/ Bare Copper 25 to 100 μΩ 50 W CSM2F-7036-L025J00
CSM2F-7036-L050J00
CSM2F-7036-L100J00
Downloads Buy
CSM2F-7036-1 CSM2F_7036_1_part Surface Mount / Clearance Hole/ Pre-Plate CSM2F-7036-L050J01
Downloads Buy
CSM2F-7036-2 CSM2F_7036_2_part Surface Mount / Clearance Hole/ Post Plated CSM2F-7036-L025J02
CSM2F-7036-L050J02
CSM2F-7036-L100J02
Downloads Buy
CSM2F-7036
with 2 or 3 sensing pins
CSM2F-7036-x0 CSM2F-7036-x0 Through-hole/
Clearance Hole/
Bare Copper
CSM2F-7036-L050Jx0
CSM2F-7036-L025Jx0
CSM2F-7036-L100Jx0
Downloads Buy
CSM2F-7036-x1 CSM2F-7036-x1 Through Hole /
Clearance Hole/
Pre-Plate
CSM2F-7036-L050Jx1
Downloads Buy
CSM2F-7036-x2 Through-hole/
Clearance Hole/
Post Plated
CSM2F-7036-L050Jx2
CSM2F-7036-L025Jx2
CSM2F-7036-L100Jx2
Downloads Buy
CSM2F CSM2F-8518-0 CSM2F_8518_0_part Surface Mount / Clearance Hole/ Bare Copper 50 to 200 μΩ 36 W CSM2F-8518-L050J00
CSM2F-8518-L100J00
CSM2F-8518-L200J00
Downloads Buy
CSM2F-8518-1 CSM2F_8518_1_part Surface Mount / Clearance Hole/ Pre-Plate CSM2F-8518-L050J01
CSM2F-8518-L100J01
Downloads Buy
CSM2F-8518-2 CSM2F_8518_2_part Surface Mount / Clearance Hole/ Post Plated CSM2F-8518-L050J02
CSM2F-8518-L100J02
CSM2F-8518-L200J02
Downloads Buy
CSM2F-8518
with 2 or 3 sensing pins
CSM2F-8518-x0 CSM2F-8518-x0 Through-hole/
Clearance Hole/
Bare Copper
CSM2F-8518-L050Jx0
CSM2F-8518-L100Jx0
CSM2F-8518-L200Jx0
Downloads Buy
CSM2F-8518-x1 CSM2F-6918-x1 Through-hole/
Clearance Hole/
Pre-Plate
CSM2F-8518-L050Jx1
Downloads Buy
CSM2F-8518-x2 CSM2F-8518-x2 Through-hole/
Clearance Hole/
Post Plated
CSM2F-8518-L050Jx2
CSM2F-8518-L100Jx2
CSM2F-8518-L200Jx2
Downloads Buy
CSM2F CSM2F-8536-0 CSM2F_8536_0_part Surface Mount / Clearance Hole/ Bare Copper 25 to 100 μΩ 50 W CSM2F-8536-L025J00
CSM2F-8536-L050J00
CSM2F-8536-L100J00
Downloads Buy
CSM2F-8536-1 CSM2F_8536_1_part Surface Mount / Clearance Hole/ Pre-Plate CSM2F-8536-L025J01
CSM2F-8536-L050J01
Downloads Buy
CSM2F-8536-2 CSM2F_8536_2_part Surface Mount / Clearance Hole/ Post Plated CSM2F-8536-L025J02
CSM2F-8536-L050J02
CSM2F-8536-L100J02
Downloads Buy
CSM2F-8536
with 2 or 3 sensing pins
CSM2F-8536-x0 CSM2F-8536-x0 Through-hole/
Clearance Hole/
Bare Copper
CSM2F-8536-L050Jx0
CSM2F-8536-L100Jx0
CSM2F-8536-L025Jx0
Downloads Buy
CSM2F-8536-x1 CSM2F-8536-x1 Through-hole/
Clearance Hole/
Pre-Plate
CSM2F-8536-L025Jx1
CSM2F-8536-L050Jx1
Downloads Buy
CSM2F-8536-x2 CSM2F-8536-x2 Through-hole/
Clearance Hole/
Post Plated
CSM2F-8536-L025Jx2
CSM2F-8536-L050Jx2
CSM2F-8536-L100Jx2
Downloads Buy
PWR PWR163 PWR163_part Surface Mount DPAK Thick Film 0.02-130K Ω 1 %, 5 % ±100 ppm
±200 ppm
±600 ppm
25 PWR163
Downloads Buy
PWR263S-20 PWR263_part Surface Mount D2PAK 20 W PWR263S-20
Downloads Buy
PWR263S-35 PWR263S-35_part 0.02 to 130K Ω 35 W PWR263S-35
Downloads Buy
PWR220T-20 PWR220T_part Through-hole TO-220 0.5 to 130K Ω 20 W PWR220T-20
Downloads Buy
PWR220T-35 PWR220T-35_part 0.02 to 130K Ω 35 W PWR220T-35
Downloads Buy
PWR221T-30 PWR221T-30_part 30 PWR221T-30
Downloads Buy
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS

Bourns AEC-Q200 Competency

fields marked with an asterisk are required
Usage


fields marked with an asterisk are required