Leave a message
MENU
Search
Languages

AEC-Q200 車載用規格対応抵抗器

Power Resistors - AEC-Q200 Qualified for Automotive Applications
技術仕様

AEC-Q200 規格対応製品に関する詳細は、Bourns 車載認定書リストおよび Bourns® 車載部品選定ガイド - 小冊子カタログをダウンロードしてください。

電力抵抗器、RF 抵抗器、FW、W、WS シリーズの紛争鉱物報告書:CFSI_CMRT4-01

製品
コラタラル
サンプル請求
お問い合わせ
Series Data Sheet Photo Resistance Range Tolerances Temperature Coefficient Power (Watts) material Profile/Package Style MDS Design Files 工学 Buy Now
CAT10A CAT10A-LF
10 Ω to 1 MΩ ±5 % ±300 ppm/°C 0.063 W Thick Film Concave Chip Array CAT10A-J2LF
CAT10A-J4LF
購入
CAT16A CAT16A-LF
10 Ω to 1 MΩ ±1 %;
±5 %
±200 ppm/°C,
±400 ppm/°C
0.063 W Thick Film Concave Chip Array CAT16A-4LF
購入
CAY10A CAY10A-LF
3 Ω to 1 MΩ ±5 % ±200 ppm/°C,
±500 ppm/°C
0.063 W Thick Film Convex Chip Array CAY10A-J2LF
CAY10A-J4LF
購入
CAY16A CAY16A-LF
3 Ω to 1 MΩ ±1 %;
±5 %
±200 ppm/°C,
±400 ppm/°C
0.063 W Thick Film Convex Chip Array CAY16A-x4LF
購入
CAY10A-AS CAY10A-AS
3 Ω to 1 MΩ ±5 % ±200 ppm/°C,
±500 ppm/°C
0.063 W Thick Film Convex Chip Array
Sulfur Resistant
CAY10A-J2AS
CAY10A-J4AS
購入
CAY16A-AS CAY16A-AS
3 Ω to 1 MΩ ±5 % ±200 ppm/°C,
±400 ppm/°C
0.063 W Thick Film Convex Chip Array
Sulfur Resistant
CAY16A-J4AS
購入
CR0201A CR-A
1 Ω to 10 MΩ
1 %
5 %
-200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.05 W Thick Film Chip CR0201A
購入
CR0402A CR-A
1 Ω to 20 MΩ
1 %
5 %
-200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.063 W Thick Film Chip CR0402A
購入
CR0603A CR-A
1 Ω to 20 MΩ
1 %
5 %
-200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.1 W Thick Film Chip CR0603A
購入
CR0805A CR-A
1 Ω to 20 MΩ
1 %
5 %
-200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.125 W Thick Film Chip CR0805A
購入
CR1206A CR-A
1 Ω to 20 MΩ
1 %
5 %
-200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.25 W Thick Film Chip CR1206A
購入
CR1210A CR-A
1 Ω to 20 MΩ
1 %
5 %
-200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.33 W Thick Film Chip CR1210A
購入
CR2010A CR-A
1 Ω to 20 MΩ
1 %
5 %
-200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.5 W Thick Film Chip CR2010A
購入
CR2512A CR-A
1 Ω to 20 MΩ
1 %
5 %
-200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
1 W Thick Film Chip CR2512A
購入
CR0201A-AS CR-A-AS
1 Ω to 10 MΩ 1 %, 5 % –200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.05 W Thick Film Chip CR0201A-AS
購入
CR0402A-AS CR-A-AS
1 Ω to 20 MΩ 1 %, 5 % –200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.063 W Thick Film Chip CR0402A-AS
購入
CR0603A-AS CR-A-AS
1 Ω to 20 MΩ 1 %, 5 % –200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.1 W Thick Film Chip CR0603A-AS
購入
CR0805A-AS CR-A-AS
1 Ω to 20 MΩ 1 %, 5 % –200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.125 W Thick Film Chip CR0805A-AS
購入
CR1206A-AS CR-A-AS
1 Ω to 20 MΩ 1 %, 5 % –200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.250 W Thick Film Chip CR1206A-AS
購入
CR1210A-AS CR-A-AS
1 Ω to 20 MΩ 1 %, 5 % –200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.33 W Thick Film Chip CR1210A-AS
購入
CR2010A-AS CR-A-AS
1 Ω to 20 MΩ 1 %, 5 % –200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.5 W Thick Film Chip CR2010A-AS
購入
CR2512A-AS CR-A-AS
1 Ω to 20 MΩ 1 %, 5 % –200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
1 W Thick Film Chip CR2512A-AS
購入
CRT1206A CRT-A
10 Ω~1M Ω 0.1 % to 1 % ±10 to ±50 ppm 0.250 W Thin Film Chip CRT1206A
購入
CRT0805A CRT-A
10 Ω~800K Ω 0.1 % to 1 % ±10 to ±50 ppm 0.125 W Thin Film Chip CRT0805A
購入
CRT0603A CRT-A
10 Ω~511K Ω 0.1 % to 1 % ±10 to ±50 ppm 0.100 W Thin Film Chip CRT0603A
購入
CRT0402A CRT-A
10 Ω to 100K Ω 0.1 % to 1 % ±10 to ±50 ppm 0.063 W Thin Film Chip CRT0402A
購入
CRF0805 Jumper CRF-J
0 Ω Jumper N/A 3800 PPM/°C 0.5 W CRF0805-J
購入
CRF1206 Jumper CRF-J
0 Ω Jumper N/A 3800 PPM/°C 1 W CRF1206-J
購入
CRF2010 Jumper CRF-J
0 Ω Jumper N/A 3800 PPM/°C 1.5 W CRF2010-J
購入
CRF2512 Jumper CRF-J
0 Ω Jumper N/A 3800 PPM/°C 2 W CRF2512-J
購入
CRM0603A CRM-A
0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
±250 ppm
0.125 W Thick Film Chip CRM0603A
購入
CRM0805A CRM-A
0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
±250 ppm
0.25 W Thick Film Chip CRM0805A
購入
CRM1206A CRM-A
0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
±250 ppm
0.5 W Thick Film Chip CRM1206A
購入
CRM1210A CRM-A
0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
±250 ppm
0.5 W Thick Film Chip CRM1210A
購入
CRM2010A CRM-A
0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
±250 ppm
1 W Thick Film Chip CRM2010A
購入
CRM2512A CRM-A
0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
±250 ppm
2 W Thick Film Chip CRM2512A
購入
CRM1206-Q CRM-Q
1 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
0.5 W Thick Film Chip CRM1206-Q_MDS
購入
CRM2010-Q CRM-Q
1 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
1 W Thick Film Chip CRM2010-Q_MDS
購入
CRM2512-Q CRM-Q
1 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
2 W Thick Film Chip CRM2512-Q_MDS
購入
CRS0603A CRS-A
1 Ω to 1 MΩ 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
0.125 W Thick Film Chip CRS0603A
購入
CRS0805A CRS-A
1 Ω to 1 MΩ 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
0.25 W Thick Film Chip CRS0805A
購入
CRS1206A CRS-A
1 Ω to 1 MΩ 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
0.5 W Thick Film Chip CRS1206A
購入
CRS1210A CRS-A
1 Ω to 1 MΩ 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
0.5 W Thick Film Chip CRS1210A
購入
CRS2010A CRS-A
1 Ω to 1 MΩ 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
1 W Thick Film Chip CRS2010A
購入
CRS2512A CRS-A
1 Ω to 1 MΩ 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
2 W Thick Film Chip CRS2512A
購入
CRS1206-Q CRS-Q
1 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
0.5 W Thick Film Chip CRS1206-Q_MDS
購入
CRS2010-Q CRS-Q
1 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
1 W Thick Film Chip CRS2010-Q_MDS
購入
CRS2512-Q CRS-Q
1 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
2 W Thick Film Chip CRS2512-Q_MDS
購入
CMP0603A CMP-A
10 Ω to 1 MΩ
1 %
5 %
±100 ppm
±200 ppm
0.25 W Thick Film Chip CMP0603A
購入
CMP0805A CMP-A
10 Ω to 1 MΩ
1 %
5 %
±100 ppm
±200 ppm
0.5 W Thick Film Chip CMP0805A
購入
CMP1206A CMP-A
10 Ω to 1 MΩ
1 %
5 %
±100 ppm
±200 ppm
0.75 W Thick Film Chip CMP1206A
購入
CMP2010A CMP-A
10 Ω to 1 MΩ
1 %
5 %
±100 ppm
±200 ppm
1 W Thick Film Chip CMP2010A
購入
CMP2512A CMP-A
10 Ω to 1 MΩ
1 %
5 %
±100 ppm
±200 ppm
1.5 W Thick Film Chip CMP2512A
購入
CMP0603-Q CMP-Q
10 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
0.25 W Thick Film Chip CMP0603-Q_MDS
購入
CMP0805-Q CMP-Q
10 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
0.5 W Thick Film Chip CMP0805-Q_MDS
購入
CMP1206-Q CMP-Q
10 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
0.75 W Thick Film Chip CMP1206-Q_MDS
購入
CMP2010-Q CMP-Q
10 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
1 W Thick Film Chip CMP2010-Q_MDS
購入
CMP2512-Q CMP-Q
10 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
1.5 W Thick Film Chip CMP2512-Q_MDS
購入
CHP0603A CHP-A
10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±150 ppm
±200 ppm
0.33 W Thick Film Chip CHP0603-A
購入
CHP0805A CHP-A
10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±150 ppm
±200 ppm
0.5 W Thick Film Chip CHP0805-A
購入
CHP1206A CHP-A
10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±150 ppm
±200 ppm
0.75 W Thick Film Chip CHP1206-A
購入
CHP2512A CHP-A
10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±150 ppm
±200 ppm
3 W Thick Film Chip CHP2512-A
購入
CHP0603-Q CHP-Q
10 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
0.33 W Thick Film Chip CHP0603-Q_MDS
購入
CHP0805-Q CHP-Q
10 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
0.5 W Thick Film Chip CHP0805-Q_MDS
購入
CHP1206-Q CHP-Q
10 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
0.75 W Thick Film Chip CHP1206-Q_MDS
購入
CHV0603-A CHV-A
100 kΩ to 22 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.1 Thick Film Chip CHV0603-A
購入
CHV0805-A CHV-A
100 kΩ to 22 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.125 Thick Film Chip CHV0805-A
購入
CHV1206-A CHV-A
100 kΩ to 100 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.25 Thick Film Chip CHV1206-A
購入
CHV2010-A CHV-A
100 kΩ to 100 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.5 Thick Film Chip CHV2010-A
購入
CHV2512-A CHV-A
100 kΩ to 100 MΩ 1 %
5 %
±100 ppm
±200 ppm
1 Thick Film Chip CHV2512-A
購入
CFN0402A CFN-A
0.01; 0.02 Ω 1 % / 5 %  ±100 ppm  0.2 W Metal Foil Chip CFN0402
購入
CFN0603A CFN-A
0.005 to 0.02 Ω 1 % / 5 % ±50 ppm / ±100 ppm 0.5 W Metal Foil Chip CFN0603
購入
CFN0805A CFN-A
0.005 to 0.03 Ω 1 % / 5 % ±50 ppm / ±100 ppm 0.75 W Metal Foil Chip CFN0805
購入
CFN1206A CFN-A
0.005 to 0.04 Ω 1 % / 5 % ±50 ppm / ±100 ppm 1 W Metal Foil Chip CFN1206
購入
CRF0805 CRF
0.001 to 0.025 Ω 1 %, 5 % ±50 ppm 0.5 W Metal Strip Chip CRF0805
購入
CRF1206 CRF
0.001 to 0.050 Ω 1 %, 5 % ±50 ppm 1 W Metal Strip Chip CRF1206
購入
CRF2512 CRF
0.001 to 0.050 Ω 1 %, 5 % ±50 ppm 0.001 to 0.010 Ω: 2 W / 0.011 to 0.050 Ω: 1 W Metal Strip Chip CRF2512 シリーズ NiCu > 20 mohms
購入
CRE2512 CRE
0.001 to 0.009 Ω 1 % ±50 ppm 2 W / 3 W Metal Strip Chip CRE2512
購入
CRA2512 CRA
0.01 to 0.100 Ω 1 %, 5 % ±50 ppm 3 W Metal Strip Chip CRA2512
購入
CRG2512 CRG2512
0.11 to 0.68 Ω 1 %/5 %  ±50 ppm  1 W, 2 W  Metal Strip  Chip CRG2512
購入
CST0612 CST0612
0.5 to 5 mΩ 1 % ±100 ppm/±200 ppm 1 W Metal Strip 4-Terminal Chip CST0612
購入
CSS2H-2512 CSS2H-2512
0.3 to 5 mΩ 1 %, 5 % ±50 ppm 1.5 to 6 W Metal Element Surface Mount CSS2H-2512R
CSS2H-2512K
購入
CSS2H-3920 CSS2H-3920
0.2 to 5 mΩ 1 %, 5 % ±50 ppm 2 to 12 W Metal Element Surface Mount CSS2H-3920R
CSS2H-3920K
購入
CSS2H-5930 CSS2H-5930
0.2 to 3 mΩ 1 %, 5 % ±50 ppm 4 to 10 W Metal Element Surface Mount CSS2H-5930R
CSS2H-5930K
購入
CSS4J-4026 CSS4J-4026
0.2 to 3 mΩ 1 %, 5 % ±50 ppm 3 to 5 W Metal Element Surface Mount CSS4J-4026R
CSS4J-4026K
購入
CSM2F-6918-0 CSM2F-6918-0
50 to 200 μΩ 5 % ±50 ppm 36 W Metal Element Surface Mount / Clearance Hole/ Bare Copper CSM2F-6918-L050J00
CSM2F-6918-L100J00
CSM2F-6918-L200J00
購入
CSM2F-6918-1 CSM2F-6918-1
50 to 200 μΩ 5 % ±50 ppm 36 W Metal Element Surface Mount / Clearance Hole/ Pre-Plate CSM2F-6918-L050J01
購入
CSM2F-6918-2 CSM2F-6918-2
50 to 200 μΩ 5 % ±50 ppm 36 W Metal Element Surface Mount / Clearance Hole/ Post Plated CSM2F-6918-L050J02
CSM2F-6918-L100J02
CSM2F-6918-L200J02
購入
CSM2F-6918-x0 CSM2F-6918-x0
50 to 200 μΩ 5 % ±50 ppm 36 W Metal Element Through-hole/
Clearance Hole/
Bare Copper
CSM2F-6918-L050Jx0
CSM2F-6918-L200Jx0
CSM2F-6918-L100Jx0
購入
CSM2F-6918-x1 CSM2F-6918-x1
50 to 200 μΩ 5 % ±50 ppm 36 W Metal Element Through-hole/
Clearance Hole/
Pre-Plate
CSM2F-6918-L050Jx1
購入
CSM2F-6918-x2 CSM2F-6918-x2
50 to 200 μΩ 5 % ±50 ppm 36 W Metal Element Through-hole/
Clearance Hole/
Post Plated
CSM2F-6918-L050Jx2
CSM2F-6918-L100Jx2
CSM2F-6918-L200Jx2
購入
CSM2F-7036-0 CSM2F-7036-0
25 to 100 μΩ 5 % ±50 ppm 50 W Metal Element Surface Mount / Clearance Hole/ Bare Copper CSM2F-7036-L025J00
CSM2F-7036-L050J00
CSM2F-7036-L100J00
購入
CSM2F-7036-1 CSM2F-7036-1
25 to 100 μΩ 5 % ±50 ppm 50 W Metal Element Surface Mount / Clearance Hole/ Pre-Plate CSM2F-7036-L050J01
購入
CSM2F-7036-2 CSM2F-7036-2
25 to 100 μΩ 5 % ±50 ppm 50 W Metal Element Surface Mount / Clearance Hole/ Post Plated CSM2F-7036-L025J02
CSM2F-7036-L050J02
CSM2F-7036-L100J02
購入
CSM2F-7036-x0 CSM2F-7036-x0
25 to 100 μΩ 5 % ±50 ppm 50 W Metal Element Through-hole/
Clearance Hole/
Bare Copper
CSM2F-7036-L050Jx0
CSM2F-7036-L025Jx0
CSM2F-7036-L100Jx0
購入
CSM2F-7036-x1 CSM2F-7036-x1
25 to 100 μΩ 5 % ±50 ppm 50 W Metal Element Through Hole /
Clearance Hole/
Pre-Plate
CSM2F-7036-L050Jx1
購入
CSM2F-7036-x2 CSM2F-7036-x2
25 to 100 μΩ 5 % ±50 ppm 50 W Metal Element Through-hole/
Clearance Hole/
Post Plated
CSM2F-7036-L050Jx2
CSM2F-7036-L025Jx2
CSM2F-7036-L100Jx2
購入
CSM2F-8518-0 CSM2F-8518-0
50 to 200 μΩ 5 % ±50 ppm 36 W Metal Element Surface Mount / Clearance Hole/ Bare Copper CSM2F-8518-L050J00
CSM2F-8518-L100J00
CSM2F-8518-L200J00
購入
CSM2F-8518-1 CSM2F-8518-1
50 to 200 μΩ 5 % ±50 ppm 36 W Metal Element Surface Mount / Clearance Hole/ Pre-Plate CSM2F-8518-L050J01
CSM2F-8518-L100J01
購入
CSM2F-8518-2 CSM2F-8518-2
50 to 200 μΩ 5 % ±50 ppm 36 W Metal Element Surface Mount / Clearance Hole/ Post Plated CSM2F-8518-L050J02
CSM2F-8518-L100J02
CSM2F-8518-L200J02
購入
CSM2F-8518-x0 CSM2F-8518-x0
50 to 200 μΩ 5 % ±50 ppm 36 W Metal Element Through-hole/
Clearance Hole/
Bare Copper
CSM2F-8518-L050Jx0
CSM2F-8518-L100Jx0
CSM2F-8518-L200Jx0
購入
CSM2F-8518-x1 CSM2F-8518-x1
50 to 200 μΩ 5 % ±50 ppm 36 W Metal Element Through-hole/
Clearance Hole/
Pre-Plate
CSM2F-8518-L050Jx1
購入
CSM2F-8518-x2 CSM2F-8518-x2
50 to 200 μΩ 5 % ±50 ppm 36 W Metal Element Through-hole/
Clearance Hole/
Post Plated
CSM2F-8518-L050Jx2
CSM2F-8518-L100Jx2
CSM2F-8518-L200Jx2
購入
CSM2F-8536-0 CSM2F-8536-0
25 to 100 μΩ 5 % ±50 ppm 50 W Metal Element Surface Mount / Clearance Hole/ Bare Copper CSM2F-8536-L025J00
CSM2F-8536-L050J00
CSM2F-8536-L100J00
購入
CSM2F-8536-1 CSM2F-8536-1
25 to 100 μΩ 5 % ±50 ppm 50 W Metal Element Surface Mount / Clearance Hole/ Pre-Plate CSM2F-8536-L025J01
CSM2F-8536-L050J01
購入
CSM2F-8536-2 CSM2F-8536-2
25 to 100 μΩ 5 % ±50 ppm 50 W Metal Element Surface Mount / Clearance Hole/ Post Plated CSM2F-8536-L025J02
CSM2F-8536-L050J02
CSM2F-8536-L100J02
購入
CSM2F-8536-x0 CSM2F-8536-x0
25 to 100 μΩ 5 % ±50 ppm 50 W Metal Element Through-hole/
Clearance Hole/
Bare Copper
CSM2F-8536-L050Jx0
CSM2F-8536-L100Jx0
CSM2F-8536-L025Jx0
購入
CSM2F-8536-x1 CSM2F-8536-x1
25 to 100 μΩ 5 % ±50 ppm 50 W Metal Element Through-hole/
Clearance Hole/
Pre-Plate
CSM2F-8536-L025Jx1
CSM2F-8536-L050Jx1
購入
CSM2F-8536-x2 CSM2F-8536-x2
25 to 100 μΩ 5 % ±50 ppm 50 W Metal Element Through-hole/
Clearance Hole/
Post Plated
CSM2F-8536-L025Jx2
CSM2F-8536-L050Jx2
CSM2F-8536-L100Jx2
購入
PWR163 PWR163 0.02-130K Ω 1 %, 5 % ±100 ppm
±200 ppm
±600 ppm
25 Thick Film Surface Mount DPAK PWR163
Downloads 購入
PWR263S-20 PWR263S-20 0.02-130K Ω 1 %, 5 % ±100 ppm
±200 ppm
±600 ppm
20 W Thick Film Surface Mount D2PAK PWR263S-20
Downloads 購入
PWR263S-35 PWR263S-35 0.02 to 130K Ω 1 %, 5 % ±100 ppm
±200 ppm
±600 ppm
35 W Thick Film Surface Mount D2PAK PWR263S-35
Downloads 購入
PWR220T-20 PWR220T-20 0.5 to 130K Ω 1 %, 5 % ±100 ppm
±200 ppm
±600 ppm
20 W Thick Film Through-hole TO-220 PWR220T-20
Downloads 購入
PWR220T-35 PWR220T-35 0.02 to 130K Ω 1 %, 5 % ±100 ppm
±200 ppm
±600 ppm
35 W Thick Film Through-hole TO-220 PWR220T-35
Downloads 購入
PWR221T-30 PWR221T-30 0.02 to 130K Ω 1 %, 5 % ±100 ppm
±200 ppm
±600 ppm
30 Thick Film Through-hole TO-220 PWR221T-30
Downloads 購入
モデル/データシート 写真 MSL はんだ付けプロファイル 梱包ラベル 端子 適合証明書 サードパーティテストレポート MDS 中国版 RoHS
 
業種*
アスタリスクの付いたフィールドは必須です。
a