Search
Languages

功率电阻器 - AEC-Q200认证汽车应用

Power Resistors - AEC-Q200 Qualified for Automotive Applications
技术规格

更多AEC-Q200认证产品的相关信息请下载Bourns汽车认证清单 and the Bourns® Automotive Component Selection Guide - Short Form Brochure

Conflict Mineral Source Reporting for Power Resistors, RF Resistors, FW, W, WS Series: CFSI_CMRT4-01

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series 数据表 产品图片 阻值范围 允许公差 温度系数 功率 (瓦特) 单颗电阻功率 包装 外观 / 包装类型 MDS 工程 工程檔
CAT10A CAT10A-LF
10 Ω to 1 MΩ ±5 % ±300 ppm/°C 0.063 W Concave Chip Array CAT10A-J2LF
CAT10A-J4LF
CAT16A CAT16A-LF
10 Ω to 1 MΩ ±1 %;
±5 %
±200 ppm/°C,
±400 ppm/°C
0.063 W Concave Chip Array CAT16A-4LF
CAY10A CAY10A-LF
3 Ω to 1 MΩ ±5 % ±200 ppm/°C,
±500 ppm/°C
0.063 W Convex Chip Array CAY10A-J2LF
CAY10A-J4LF
CAY16A CAY16A-LF
3 Ω to 1 MΩ ±1 %;
±5 %
±200 ppm/°C,
±400 ppm/°C
0.063 W Convex Chip Array CAY16A-x4LF
CAY10A-AS CAY10A-AS
3 Ω to 1 MΩ ±5 % ±200 ppm/°C,
±500 ppm/°C
0.063 W Convex Chip Array
Sulfur Resistant
CAY10A-J2AS
CAY10A-J4AS
CAY16A-AS CAY16A-AS
3 Ω to 1 MΩ ±5 % ±200 ppm/°C,
±400 ppm/°C
0.063 W Convex Chip Array
Sulfur Resistant
CAY16A-J4AS
CR0201A CR-A
1 Ω to 10 MΩ
1 %
5 %
-200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.05 W Chip CR0201A
CR0402A CR-A
1 Ω to 20 MΩ
1 %
5 %
-200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.063 W Chip CR0402A
CR0603A CR-A
1 Ω to 20 MΩ
1 %
5 %
-200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.1 W Chip CR0603A
CR0805A CR-A
1 Ω to 20 MΩ
1 %
5 %
-200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.125 W Chip CR0805A
CR1206A CR-A
1 Ω to 20 MΩ
1 %
5 %
-200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.25 W Chip CR1206A
CR1210A CR-A
1 Ω to 20 MΩ
1 %
5 %
-200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.33 W Chip CR1210A
CR2010A CR-A
1 Ω to 20 MΩ
1 %
5 %
-200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.5 W Chip CR2010A
CR2512A CR-A
1 Ω to 20 MΩ
1 %
5 %
-200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
1 W Chip CR2512A
CR0201A-AS CR-A-AS
1 Ω to 10 MΩ 1 %, 5 % –200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.05 W Chip CR0201A-AS
CR0402A-AS CR-A-AS
1 Ω to 20 MΩ 1 %, 5 % –200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.063 W Chip CR0402A-AS
CR0603A-AS CR-A-AS
1 Ω to 20 MΩ 1 %, 5 % –200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.1 W Chip CR0603A-AS
CR0805A-AS CR-A-AS
1 Ω to 20 MΩ 1 %, 5 % –200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.125 W Chip CR0805A-AS
CR1206A-AS CR-A-AS
1 Ω to 20 MΩ 1 %, 5 % –200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.250 W Chip CR1206A-AS
CR1210A-AS CR-A-AS
1 Ω to 20 MΩ 1 %, 5 % –200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.33 W Chip CR1210A-AS
CR2010A-AS CR-A-AS
1 Ω to 20 MΩ 1 %, 5 % –200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.5 W Chip CR2010A-AS
CR2512A-AS CR-A-AS
1 Ω to 20 MΩ 1 %, 5 % –200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
1 W Chip CR2512A-AS
CRT1206A CRT-A
10 Ω~1M Ω 0.1 % to 1 % ±10 to ±50 ppm 0.250 W Chip CRT1206A
CRT0805A CRT-A
10 Ω~800K Ω 0.1 % to 1 % ±10 to ±50 ppm 0.125 W Chip CRT0805A
CRT0603A CRT-A
10 Ω~511K Ω 0.1 % to 1 % ±10 to ±50 ppm 0.100 W Chip CRT0603A
CRT0402A CRT-A
10 Ω to 100K Ω 0.1 % to 1 % ±10 to ±50 ppm 0.063 W Chip CRT0402A
CRF0805 Jumper CRF-J
0 Ω Jumper N/A 3800 PPM/°C 0.5 W CRF0805-J
CRF1206 Jumper CRF-J
0 Ω Jumper N/A 3800 PPM/°C 1 W CRF1206-J
CRF2010 Jumper CRF-J
0 Ω Jumper N/A 3800 PPM/°C 1.5 W CRF2010-J
CRF2512 Jumper CRF-J
0 Ω Jumper N/A 3800 PPM/°C 2 W CRF2512-J
CRM0603A CRM-A
0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
±250 ppm
0.125 W Chip CRM0603A
CRM0805A CRM-A
0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
±250 ppm
0.25 W Chip CRM0805A
CRM1206A CRM-A
0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
±250 ppm
0.5 W Chip CRM1206A
CRM1210A CRM-A
0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
±250 ppm
0.5 W Chip CRM1210A
CRM2010A CRM-A
0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
±250 ppm
1 W Chip CRM2010A
CRM2512A CRM-A
0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
±250 ppm
2 W Chip CRM2512A
CRM1206-Q CRM-Q
1 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
0.5 W Chip CRM1206-Q_MDS
CRM2010-Q CRM-Q
1 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
1 W Chip CRM2010-Q_MDS
CRM2512-Q CRM-Q
1 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
2 W Chip CRM2512-Q_MDS
CRS0603A CRS-A
1 Ω to 1 MΩ 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
0.125 W Chip CRS0603A
CRS0805A CRS-A
1 Ω to 1 MΩ 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
0.25 W Chip CRS0805A
CRS1206A CRS-A
1 Ω to 1 MΩ 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
0.5 W Chip CRS1206A
CRS1210A CRS-A
1 Ω to 1 MΩ 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
0.5 W Chip CRS1210A
CRS2010A CRS-A
1 Ω to 1 MΩ 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
1 W Chip CRS2010A
CRS2512A CRS-A
1 Ω to 1 MΩ 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
2 W Chip CRS2512A
CRS1206-Q CRS-Q
1 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
0.5 W Chip CRS1206-Q_MDS
CRS2010-Q CRS-Q
1 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
1 W Chip CRS2010-Q_MDS
CRS2512-Q CRS-Q
1 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
2 W Chip CRS2512-Q_MDS
CMP0603A CMP-A
10 Ω to 1 MΩ
1 %
5 %
±100 ppm
±200 ppm
0.25 W Chip CMP0603A
CMP0805A CMP-A
10 Ω to 1 MΩ
1 %
5 %
±100 ppm
±200 ppm
0.5 W Chip CMP0805A
CMP1206A CMP-A
10 Ω to 1 MΩ
1 %
5 %
±100 ppm
±200 ppm
0.75 W Chip CMP1206A
CMP2010A CMP-A
10 Ω to 1 MΩ
1 %
5 %
±100 ppm
±200 ppm
1 W Chip CMP2010A
CMP2512A CMP-A
10 Ω to 1 MΩ
1 %
5 %
±100 ppm
±200 ppm
1.5 W Chip CMP2512A
CMP0603-Q CMP-Q
10 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
0.25 W Chip CMP0603-Q_MDS
CMP0805-Q CMP-Q
10 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
0.5 W Chip CMP0805-Q_MDS
CMP1206-Q CMP-Q
10 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
0.75 W Chip CMP1206-Q_MDS
CMP2010-Q CMP-Q
10 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
1 W Chip CMP2010-Q_MDS
CMP2512-Q CMP-Q
10 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
1.5 W Chip CMP2512-Q_MDS
CHP0603A CHP-A
10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±150 ppm
±200 ppm
0.33 W Chip CHP0603-A
CHP0805A CHP-A
10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±150 ppm
±200 ppm
0.5 W Chip CHP0805-A
CHP1206A CHP-A
10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±150 ppm
±200 ppm
0.75 W Chip CHP1206-A
CHP2512A CHP-A
10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±150 ppm
±200 ppm
3 W Chip CHP2512-A
CHP0603-Q CHP-Q
10 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
0.33 W Chip CHP0603-Q_MDS
CHP0805-Q CHP-Q
10 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
0.5 W Chip CHP0805-Q_MDS
CHP1206-Q CHP-Q
10 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
0.75 W Chip CHP1206-Q_MDS
CHV0603-A CHV-A
100 kΩ to 22 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.1 Chip CHV0603-A
CHV0805-A CHV-A
100 kΩ to 22 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.125 Chip CHV0805-A
CHV1206-A CHV-A
100 kΩ to 100 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.25 Chip CHV1206-A
CHV2010-A CHV-A
100 kΩ to 100 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.5 Chip CHV2010-A
CHV2512-A CHV-A
100 kΩ to 100 MΩ 1 %
5 %
±100 ppm
±200 ppm
1 Chip CHV2512-A
CFN0402A CFN-A
0.01; 0.02 Ω 1 % / 5 %  ±100 ppm  0.2 W Chip CFN0402
CFN0603A CFN-A
0.005 to 0.02 Ω 1 % / 5 % ±50 ppm / ±100 ppm 0.5 W Chip CFN0603
CFN0805A CFN-A
0.005 to 0.03 Ω 1 % / 5 % ±50 ppm / ±100 ppm 0.75 W Chip CFN0805
CFN1206A CFN-A
0.005 to 0.04 Ω 1 % / 5 % ±50 ppm / ±100 ppm 1 W Chip CFN1206
CRF0805 CRF
0.001 to 0.025 Ω 1 %, 5 % ±50 ppm 0.5 W Chip CRF0805
CRF1206 CRF
0.001 to 0.050 Ω 1 %, 5 % ±50 ppm 1 W Chip CRF1206
CRF2512 CRF
0.001 to 0.050 Ω 1 %, 5 % ±50 ppm 0.001 to 0.010 Ω: 2 W / 0.011 to 0.050 Ω: 1 W Chip CRF2512 Series NiCu
CRE2512 CRE
0.001 to 0.009 Ω 1 % ±50 ppm 2 W / 3 W Chip CRE2512
CRA2512 CRA
0.01 to 0.100 Ω 1 %, 5 % ±50 ppm 3 W Chip CRA2512
CRG2512 CRG2512
0.11 to 0.68 Ω 1 %/5 %  ±50 ppm  1 W, 2 W Chip CRG2512
CST0612 CST0612
CST0612_part 0.5 to 5 mΩ 1 % ±100 ppm/±200 ppm 1 W 4-Terminal Chip CST0612
CSS2H-2512 CSS2H-2512
0.3 to 5 mΩ 1 %, 5 % ±50 ppm 1.5 to 6 W Surface Mount CSS2H-2512R
CSS2H-2512K
CSS2H-3920 CSS2H-3920
0.2 to 5 mΩ 1 %, 5 % ±50 ppm 2 to 12 W Surface Mount CSS2H-3920R
CSS2H-3920K
CSS2H-5930 CSS2H-5930
0.2 to 3 mΩ 1 %, 5 % ±50 ppm 4 to 10 W Surface Mount CSS2H-5930R
CSS2H-5930K
CSS4J-4026 CSS4J-4026
0.2 to 3 mΩ 1 %, 5 % ±50 ppm 3 to 5 W Surface Mount CSS4J-4026R
CSS4J-4026K
CSM2F-6918-0 CSM2F-6918-0
50 to 200 μΩ 5 % ±50 ppm 36 W Surface Mount / Clearance Hole/ Bare Copper CSM2F-6918-L050J00
CSM2F-6918-L100J00
CSM2F-6918-L200J00
CSM2F-6918-1 CSM2F-6918-1
50 to 200 μΩ 5 % ±50 ppm 36 W Surface Mount / Clearance Hole/ Pre-Plate CSM2F-6918-L050J01
CSM2F-6918-2 CSM2F-6918-2
50 to 200 μΩ 5 % ±50 ppm 36 W Surface Mount / Clearance Hole/ Post Plated CSM2F-6918-L050J02
CSM2F-6918-L100J02
CSM2F-6918-L200J02
CSM2F-6918-x0 CSM2F-6918-x0
50 to 200 μΩ 5 % ±50 ppm 36 W Through-hole/
Clearance Hole/
Bare Copper
CSM2F-6918-L050Jx0
CSM2F-6918-L200Jx0
CSM2F-6918-L100Jx0
CSM2F-6918-x1 CSM2F-6918-x1
50 to 200 μΩ 5 % ±50 ppm 36 W Through-hole/
Clearance Hole/
Pre-Plate
CSM2F-6918-L050Jx1
CSM2F-6918-x2 CSM2F-6918-x2
50 to 200 μΩ 5 % ±50 ppm 36 W Through-hole/
Clearance Hole/
Post Plated
CSM2F-6918-L050Jx2
CSM2F-6918-L100Jx2
CSM2F-6918-L200Jx2
CSM2F-7036-0 CSM2F-7036-0
25 to 100 μΩ 5 % ±50 ppm 50 W Surface Mount / Clearance Hole/ Bare Copper CSM2F-7036-L025J00
CSM2F-7036-L050J00
CSM2F-7036-L100J00
CSM2F-7036-1 CSM2F-7036-1
25 to 100 μΩ 5 % ±50 ppm 50 W Surface Mount / Clearance Hole/ Pre-Plate CSM2F-7036-L050J01
CSM2F-7036-2 CSM2F-7036-2
25 to 100 μΩ 5 % ±50 ppm 50 W Surface Mount / Clearance Hole/ Post Plated CSM2F-7036-L025J02
CSM2F-7036-L050J02
CSM2F-7036-L100J02
CSM2F-7036-x0 CSM2F-7036-x0
25 to 100 μΩ 5 % ±50 ppm 50 W Through-hole/
Clearance Hole/
Bare Copper
CSM2F-7036-L050Jx0
CSM2F-7036-L025Jx0
CSM2F-7036-L100Jx0
CSM2F-7036-x1 CSM2F-7036-x1
25 to 100 μΩ 5 % ±50 ppm 50 W Through Hole /
Clearance Hole/
Pre-Plate
CSM2F-7036-L050Jx1
CSM2F-7036-x2 CSM2F-7036-x2
25 to 100 μΩ 5 % ±50 ppm 50 W Through-hole/
Clearance Hole/
Post Plated
CSM2F-7036-L050Jx2
CSM2F-7036-L025Jx2
CSM2F-7036-L100Jx2
CSM2F-8518-0 CSM2F-8518-0
50 to 200 μΩ 5 % ±50 ppm 36 W Surface Mount / Clearance Hole/ Bare Copper CSM2F-8518-L050J00
CSM2F-8518-L100J00
CSM2F-8518-L200J00
CSM2F-8518-1 CSM2F-8518-1
50 to 200 μΩ 5 % ±50 ppm 36 W Surface Mount / Clearance Hole/ Pre-Plate CSM2F-8518-L050J01
CSM2F-8518-L100J01
CSM2F-8518-2 CSM2F-8518-2
50 to 200 μΩ 5 % ±50 ppm 36 W Surface Mount / Clearance Hole/ Post Plated CSM2F-8518-L050J02
CSM2F-8518-L100J02
CSM2F-8518-L200J02
CSM2F-8518-x0 CSM2F-8518-x0
50 to 200 μΩ 5 % ±50 ppm 36 W Through-hole/
Clearance Hole/
Bare Copper
CSM2F-8518-L050Jx0
CSM2F-8518-L100Jx0
CSM2F-8518-L200Jx0
CSM2F-8518-x1 CSM2F-8518-x1
50 to 200 μΩ 5 % ±50 ppm 36 W Through-hole/
Clearance Hole/
Pre-Plate
CSM2F-8518-L050Jx1
CSM2F-8518-x2 CSM2F-8518-x2
50 to 200 μΩ 5 % ±50 ppm 36 W Through-hole/
Clearance Hole/
Post Plated
CSM2F-8518-L050Jx2
CSM2F-8518-L100Jx2
CSM2F-8518-L200Jx2
CSM2F-8536-0 CSM2F-8536-0
25 to 100 μΩ 5 % ±50 ppm 50 W Surface Mount / Clearance Hole/ Bare Copper CSM2F-8536-L025J00
CSM2F-8536-L050J00
CSM2F-8536-L100J00
CSM2F-8536-1 CSM2F-8536-1
25 to 100 μΩ 5 % ±50 ppm 50 W Surface Mount / Clearance Hole/ Pre-Plate CSM2F-8536-L025J01
CSM2F-8536-L050J01
CSM2F-8536-2 CSM2F-8536-2
25 to 100 μΩ 5 % ±50 ppm 50 W Surface Mount / Clearance Hole/ Post Plated CSM2F-8536-L025J02
CSM2F-8536-L050J02
CSM2F-8536-L100J02
CSM2F-8536-x0 CSM2F-8536-x0
25 to 100 μΩ 5 % ±50 ppm 50 W Through-hole/
Clearance Hole/
Bare Copper
CSM2F-8536-L050Jx0
CSM2F-8536-L100Jx0
CSM2F-8536-L025Jx0
CSM2F-8536-x1 CSM2F-8536-x1
25 to 100 μΩ 5 % ±50 ppm 50 W Through-hole/
Clearance Hole/
Pre-Plate
CSM2F-8536-L025Jx1
CSM2F-8536-L050Jx1
CSM2F-8536-x2 CSM2F-8536-x2
25 to 100 μΩ 5 % ±50 ppm 50 W Through-hole/
Clearance Hole/
Post Plated
CSM2F-8536-L025Jx2
CSM2F-8536-L050Jx2
CSM2F-8536-L100Jx2
PWR163 PWR163 PWR163_part 0.02-130K Ω 1 %, 5 % ±100 ppm
±200 ppm
±600 ppm
25 25 DPAK Surface Mount DPAK PWR163
Downloads
PWR263S-20 PWR263S-20 PWR263_part 0.02-130K Ω 1 %, 5 % ±100 ppm
±200 ppm
±600 ppm
20 20 W D2PAK Surface Mount D2PAK PWR263S-20
Downloads
PWR263S-35 PWR263S-35 PWR263S-35_part 0.02 to 130K Ω 1 %, 5 % ±100 ppm
±200 ppm
±600 ppm
35 35 W D2PAK Surface Mount D2PAK PWR263S-35
Downloads
PWR220T-20 PWR220T-20 PWR220T_part 0.5 to 130K Ω 1 %, 5 % ±100 ppm
±200 ppm
±600 ppm
20 20 W TO-220 Through-hole TO-220 PWR220T-20
Downloads
PWR220T-35 PWR220T-35 PWR220T-35_part 0.02 to 130K Ω 1 %, 5 % ±100 ppm
±200 ppm
±600 ppm
35 35 W TO-220 Through-hole TO-220 PWR220T-35
Downloads
PWR221T-30 PWR221T-30 PWR221T-30_part 0.02 to 130K Ω 1 %, 5 % ±100 ppm
±200 ppm
±600 ppm
30 30 TO-220 Through-hole TO-220 PWR221T-30
Downloads
Resistance (Ω) min
0
max
20000000
Rated Power (Watts)
Tolerance (%)
Size (inch)
TCR (ppm/°C)
Resistive Material
Model/Datasheet 产品照片 潮湿敏感度等级 MSL 焊接图表 封装标签 端子 RoHS 规范证书 CofC 第三方测试报告 物质资料表 MDS China RoHS
FileTypeSizeUploaded onDownload
高速套接字口保护PDF843.57 KB28 5月, 2015 Download
所有带星号的字段都是必填字段
用途*
所有带星号的字段都是必填字段
https://www.youtube.com/embed/Nm_DJI66OI4

Bourns® Model AMS22 and AMM20 Programmer Systems

https://www.youtube.com/embed/e0LD62lj5xI

Bourns® Model AMS22 Demo

https://www.youtube.com/embed/nEB-WvEg7HA

Bourns® Model AMM20 Demo

https://www.youtube.com/embed/JfhRGnoSB3Q

Bourns® Model PWR220T

https://www.youtube.com/embed/0g-4yO34LfM

Bourns® Automotive Steering Sensors

https://www.youtube.com/embed/BS8zGqggp7U

Bourns® Pro Audio Components

https://www.youtube.com/embed/Gfielg2zKWQ

Bourns® Model 82 Vintage Premium Guitar Potentiometer

https://www.youtube.com/embed/PDyFhNtQ4us

Bourns Soldering Tips

https://www.youtube.com/embed/cZFbV1oijh4

Bourns Push-Pull Switch Guitar Application

https://www.youtube.com/embed/nRD6kc-NEtQ

Bourns Pickguard Upgrade Application

https://www.youtube.com/embed/NF-FN90Tkmk

Bourns Blend-Balance Bass Guitar Application

https://www.youtube.com/embed/HZI3tmGyOcw

Helpful Tips for Installing Guitar Potentiometers

https://www.youtube.com/embed/adTlZytoXgE

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 3: Grounding and Soldering

https://www.youtube.com/embed/smoO4Ytp4ec

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 2: Lubrication and Wear

https://www.youtube.com/embed/6uyti330_-4

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 1: Elements and Contacts

https://www.youtube.com/embed/x5XJVXOlL5Y

Bourns® Model 82 Guitar Potentiometer Factory Tour

https://www.youtube.com/embed/hEgygGlBDPg

Bourns® Overload Protection of Offline Flyback Converter

https://www.youtube.com/embed/UJ3rlY5K1bA

Bourns AEC-Q200 Competency

https://www.youtube.com/embed/euXfej62BFA

Bourns® Resettable Fuses - Multifuse® PPTC

https://www.youtube.com/embed/Y37ZDjIBpKw

Bourns® AA Series Mini-Breaker (Miniature Thermal Cutoff Device)

https://www.youtube.com/embed/28CFXzOnadU

Bourns Protecting Li-Ion Batteries with Thermal Cut Off Devices

https://www.youtube.com/embed/LBNex6kh3m0

Bourns Battery Management

https://www.youtube.com/embed/W0BkHB1unD8

Bourns® FLAT® Technology Gas Discharge Tube (GDT) Surge Arrestors

https://www.youtube.com/embed/v6D39knjJ30

Bourns® RS-485 Evaluation Board Video

https://www.youtube.com/embed/teaVJbITCng

A Brief Introduction to Bourns® TBU® High Speed Protectors

https://www.youtube.com/embed/8cKyOytCv0M

Introducing Bourns® GMOV™ Components

https://www.youtube.com/embed/Eh3vfn1KAX8

Bourns® Environmental Sensors

https://www.youtube.com/embed/mbSBI5XLdB8

A Brief Introduction to RS-485 Evaluation Board 1

https://www.youtube.com/embed/nCloWgsLah4

Overtemperature Protection for USB Type-C Cables

https://www.youtube.com/embed/6GSSjDPV9So

Bourns® PQ Series Inductors

https://www.youtube.com/embed/OJD5OoJSNPs

Bourns® SM41126EL Transformer

https://www.youtube.com/embed/GbfNc3X5WpE

Bourns® Sensor Capabilities

https://www.youtube.com/embed/xEfveaks8V4

Bourns Magnetic Capabilities

https://www.youtube.com/embed/UuVEEXet3SM

Bourns® IsoMOV™ Hybrid Protector

https://www.youtube.com/embed/MwL6m0FqEKg

Bourns - Surge Suppression Component Superimposed With Live AC

https://www.youtube.com/embed/NweconkUlyA

Surging single MOV vs 2 in Parallel

https://www.youtube.com/embed/x70Wi_vgiYs

Demonstration of Universal AC Power Protection Solution on 120 Vac Line

https://www.youtube.com/embed/uud7z6JqXpo

Temporary Overvoltage Demo on IsoMOV M5-275

https://www.youtube.com/embed/wUqQ-cqc4o8

4030 Test Set

https://www.youtube.com/embed/t6VyHyNoxcY

Bourns Webinar: Magnetics Component Design Considerations for SMPS Applications (SiC and GaN)

https://www.youtube.com/embed/3U9drK0vxws

Bourns Webinar: Power & Signal Magnetics Solutions in Battery Management Systems

https://www.youtube.com/embed/P4vQ2WIBkbs

Bourns Webinar: Solutions for Low Power Conversion Drivers/Flyback Topology

https://www.youtube.com/embed/XFOz5FF48dA

Bourns Webinar: UL/IEC 62368-1 Got You Down? IsoMOV™ to the Rescue!

https://www.youtube.com/embed/hvcnul-xoQM

Bourns Webinar: Improving Battery Management Systems with High Accuracy Shunt Current Measurement

https://www.youtube.com/embed/6-5TcJx2pHw

Bourns Webinar: Latest BMS Design Solutions to Enhance Safety & Extend Battery Life

https://www.youtube.com/embed/bXV4OQjGSoU

Training: Bourns® Model CSS Series Current Sense Resistors

https://www.youtube.com/embed/mmL5zo6ctRE

Training: Bourns® Current Sense Resistors

https://www.youtube.com/embed/r7r0t0wmZWw

Training: Bourns® Power Resistors

https://www.youtube.com/embed/7OMppZzrdiM

Training: Bourns® Model AMM20B Non-Contacting Multiturn Rotary Position Sensors

https://www.youtube.com/embed/BsmGkZCSoXk

Training: Bourns® AMS22S Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/MPj42VCMq1U

Training: Bourns® SRN Series Semi-Shielded Power Inductors

https://www.youtube.com/embed/qpnYLei_6n0

Training: Bourns® Model PWR263S-20 Fixed Resistor

https://www.youtube.com/embed/6ZqpjH8_1RU

Training: Bourns® FW Fusible Wirewound Resistor

https://www.youtube.com/embed/YKzAgeN2sa0

Training: Bourns® Magnetics Overview

https://www.youtube.com/embed/9DKj0rHayQE

Training: Bourns® Model AMS22B Non-Contacting Analog Rotary Position Sensor

https://www.youtube.com/embed/mLJb9i8PR_c

Training: Bourns® Model EMS22 Non-Contacting Magnetic Encoders

https://www.youtube.com/embed/j--IuFGVrNw

Training: Bourns® Model AMS22U Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/HXnVnYTyAtA

Training: Bourns® Singlfuse™ SMD Fuses

https://www.youtube.com/embed/eBbFmpK8FDU

Training: Bourns® BPS240 Humidity Sensor

https://www.youtube.com/embed/t-c1pHyijp4

Training; Bourns® SinglFuse™ SMD Fuses - AEC-Q200-Equivalent Compliant

https://www.youtube.com/embed/NBd779BDNT4

Training: Bourns® GDT25 Next Generation 2-Electrode Gas Discharge Tube Arrestor

https://www.youtube.com/embed/PaiTMH8hv8I

Training: Bourns® Mini-Breakers (Miniature Thermal Cut Off Devices)

https://www.youtube.com/embed/AGH2Hvbs7bA

Training: Bourns® 1202 Series Type 1 Hybrid SPD

https://www.youtube.com/embed/YNJLq_18Pbw

Training: Bourns® IsoMOV™ Hybrid Protection Component Product Training Module

https://www.youtube.com/embed/MH1IGkZE7oI

Training: Bourns® TBU® High-Speed Protectors (HSP)

https://www.youtube.com/embed/fymZOv0Bp7g

Training: Bourns® Model 3382 Rotary Position Sensor Training

https://www.youtube.com/embed/VDXAtPDtcrg

Training: Bourns® Multifuse® MF-RM Series

https://www.youtube.com/embed/NLFeFe-tX4U

Training: Bourns® Polymeric Thermal Cutoff (P-TCO) Device

https://www.youtube.com/embed/6oMlO_A8rLo

Training: Bourns® Transient Current Suppressor (TCS™) High-Speed Protectors (HSPs)

https://www.youtube.com/embed/V6CfK8xPBAM

Training: Bourns® Multifuse® PPTC Resettable Fuses

https://www.youtube.com/embed/yuDDvzJV5jc

Training: Bourns® ESD Protection Devices

https://www.youtube.com/embed/47i6uPYaXvc

Training: Bourns® Pressure Sensors

https://www.youtube.com/embed/iuus5evFxJI

Training: Bourns® Power Transient Voltage Suppressor (PTVS) Diodes

https://www.youtube.com/embed/v6jeOjwF0tg

Training: Bourns® Model HCT Transformer

https://www.youtube.com/embed/ZxsWSn5Tqcg

Training: Bourns® Model 2051 Series Gas Discharge Tube (GDT)

https://www.youtube.com/embed/JsxH4eQlDrc

Training: Bourns® T-Series Fast Acting GDTs

https://www.youtube.com/embed/EoMwFN8tThs

Training: Bourns® Gas Discharge Tubes with FLAT® Technology

https://www.youtube.com/embed/o5DEqA1a7Ic

Bourns Webinar: Push-Pull Topology Highlights and Bourns Solutions for Low Power Conversion Drivers

https://www.youtube.com/embed/ZN2Vl6BAi7A

Training: Bourns® Gas Discharge Tube Surge Arrestors

https://www.youtube.com/embed/4rtsti1x74E

Training: Bourns® GMOV™ Hybrid Overvoltage Protection Component