Leave a message
MENU
Search
Languages

MLV

Specifications
Bourns® MLVs provide excellent on-board ESD and surge protection for consumer and vehicle electronics, as they provide very good overcurrent and overvoltage protection. They come in a broad range of current and energy handling capabilities, as well as extended temperature ranges.

Conflict Mineral Source Reporting for Varistor products CMRT

Product Series
Parametric Table
RoHS Files
Request Samples
Contact Us
Series Data Sheet Description Product Photo Device Symbol Technology & Package Package Sizes Max Continuous Voltage (Vrms) Max Continuous Voltage (Vdc) Peak Single Pulse Current 8/20 µs (Imax) Response Time Temperature Rating ⁰C Agency Listing Design Files Engineering RoHS Compliant
ZV SMD ZV SMD Low voltage varistors zv_part device_symbol_through_hole MLV SMD 0603, 0805, 1206, 1210, 1812, 2220 11 – 130 V 14 – 170 V 30 – 1200 A <2 ns –55 to +125 N/A Design Files Yes
ZV HT ZV HT High temperature low voltage varistors zvht_part device_symbol_through_hole MLV SMD 0603, 0805, 1206, 1210, 1812, 2220 11 – 130 V 14 – 170 V 30 – 1200 A <2 ns –55 to +150 N/A Design Files Yes
ZV50S2220452NIR1 ZV50S2220452NIR1 High surge multilayer varistor device_symbol_through_hole MLV SMD 2220 50 V 63 V 4500 A <2 ns –55 to +125 N/A Design Files Yes
ZVX ZVX Low capacitance & low energy varistors zvx_part device_symbol_through_hole MLV SMD 0603, 0805, 1206, 11 – 30 V 14 – 38 V 30 – 40 A <1 ns –55 to +125 N/A Design Files Yes
ZVE ZVE ESD suppression varistors zve_part device_symbol_through_hole MLV SMD 0603, 0805, 1206,1210 14 V 18 V 20 – 30 A <1 ns –55 to +125 N/A Design Files Yes
BVR0805 BVR0805 Low voltage varistors device_symbol_through_hole MLV SMD 0805 4 – 14 V 5.5 – 18 V 80 – 120 A <0.5 ns –40 to +125 N/A Design Files Yes
BVR1206 BVR1206 Low voltage varistors device_symbol_through_hole MLV SMD 1206 4 – 14 V 5.5 – 16 V 200 A <0.5 ns –40 to +125 N/A Design Files Yes
BVR1210 BVR1210 Low voltage varistors device_symbol_through_hole MLV SMD 1210 4 – 14 V 5.5 – 18 V 400 – 500 A <0.5 ns –40 to +125 N/A Design Files Yes
BVR1812 BVR1812 Low voltage varistors device_symbol_through_hole MLV SMD 1812 4 – 10 V 5.5 – 14 V 800 A <1 ns –40 to +125 N/A Design Files Yes
BVRA0402 BVRA0402 Automotive Grade Low Voltage Varistors device_symbol_through_hole MLV SMD 0402 4 – 14 V 5.5 – 18 V 10 – 20 A <0.5 ns –40 to +125 N/A Design Files Yes
BVRA0603 BVRA0603 Automotive Grade Low Voltage Varistors device_symbol_through_hole MLV SMD 0603 4 – 30 V 5.5 – 38 V 20 – 30 A <0.5 ns –40 to +125 N/A Design Files Yes
BVRA0805 BVRA0805 Automotive Grade Low Voltage Varistors device_symbol_through_hole MLV SMD 0805 4 – 35 V 5.5 – 45 V 30 – 120 A <0.5 ns –40 to +125 N/A Design Files Yes
BVRA1206 BVRA1206 Automotive Grade Low Voltage Varistors device_symbol_through_hole MLV SMD 1206 4 – 60 V 5.5 – 85 V 100 – 200 A <0.5 ns –40 to +125 N/A Design Files Yes
BVRA1210 BVRA1210 Automotive Grade Low Voltage Varistors device_symbol_through_hole MLV SMD 1210 9 – 75 V 11 – 100 V 200 – 500 A < 1.0 ns –40 to +125 N/A Design Files Yes
BVRA1812 BVRA1812 Automotive Grade Low Voltage Varistors device_symbol_through_hole MLV SMD 1812 10 – 75 V 14 – 100 V 400 – 800 A < 1.0 ns –40 to +125 N/A Design Files Yes
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
a