This link will direct you to a web page outside the Bourns app. Do you wish to proceed?
Yes
No
< BACK
My Bourns
Careers
Contact Us
English
中文(繁體)
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
Varistor Products
/
product detail
ZV HT
Home
/
Products
/
Varsitor
/
MLV
DATA SHEET
Buy
Return to Product Line
Specifications
Description
Automotive Grade High Temperature Low Voltage Varistors
Technology & Package
MLV SMD
Package Sizes
0603, 0805, 1206, 1210, 1812, 2220
Max Continuous Voltage (V
rms
)
11 – 130 V
Max Continuous Voltage (Vdc)
14 – 170 V
Peak Single Pulse Current 8/20 µs (I
max
)
30 – 1200 A
Response Time
<2 ns
Temperature Rating ⁰C
–55 to +150
Agency Listing
N/A
Design Files
Downloads