MENU
Search
Languages

CV

Traditional PCB products provide rugged protection in the industry standard form factor. Bourns® CVQ Series plastic encapsulated SMD varistors offer very high energy capabilities compared to standard disc varistors of the same size. These plastic encapsulated SMD size 3225 and 4032 varistors represent an exact performance equivalent to through-hole disc varistors of 5 and 7 mm diameter, respectively.

Conflict Mineral Source Reporting for Varistor products CMRT

Conflict Mineral Source Reporting for Varistor products CMRT
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
Series CV
Data Sheet CV
Description Medium voltage disk varistors
Product Photo
Device Symbol
Technology & Package MOV round disk
Sizes (mm) or Pkg 5, 7, 10, 14, 20, 23
Max Continuous Voltage (Vrms) 50 – 680 V
Max Continuous Voltage (Vdc) 65 – 895 V
Peak Single Pulse Current 8/20µs (Imax) 400 – 6,500 A
Response Time <25 ns
Temperature Rating ⁰C –40 to +85
Agency Listing UL 1449
E313168
Engineering
RoHS Compliant Yes

  Design Files

 Return to Product Line