This link will direct you to a web page outside the Bourns app. Do you wish to proceed?
Yes
No
< BACK
My Bourns
Careers
Contact Us
English
中文(繁體)
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
Varistor Products
/
product detail
CV
Home
/
Products
/
Varsitor
/
Through-Hole
DATA SHEET
Buy
Return to Product Line
Specifications
Description
Medium voltage disk varistors
Technology & Package
MOV round disk
Sizes (mm) or Pkg
5, 7, 10, 14, 20, 23
Max Continuous Voltage (V
rms
)
50 – 680 V
Max Continuous Voltage (Vdc)
65 – 895 V
Peak Single Pulse Current 8/20µs (I
max
)
400 – 6,500 A
Response Time
<25 ns
Temperature Rating ⁰C
–40 to +85
Agency Listing
UL 1449
E313168
Design Files
Downloads