Search
Languages

Bedrahtet (Through-Hole)

Spezifikationen

Conflict Mineral Source Reporting for Varistor products CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Description Product Photo Device Symbol Technology & Package Sizes (mm) or Pkg Max Continuous Voltage (Vrms) Max Continuous Voltage (Vdc) Peak Single Pulse Current 8/20µs (Imax) Response Time Temperature Rating ⁰C Agency Listing Ingenieurwesen RoHS Compliant
SV SV Series
Special medium voltage varistors MOV square disk 5, 7, 10, 14, 20, 23 60 – 500 V 60 – 550 V 600 – 15,000 A <25 ns –40 to +85 UL 1449
E313168
TÜV
J 50590630
Yes
CVQ CVQ Series
Extended medium voltage varistors disk MOV round disk 7, 10, 14, 20, 23 60 – 550 V 85 – 745 V 1,750 – 15,000 A <25 ns –40 to +85 UL 1449
E313168
Yes
CV CV Series
Medium voltage disk varistors MOV round disk 5, 7, 10, 14, 20, 23 50 – 680 V 65 – 895 V 400 – 6,500 A <25 ns –40 to +85 UL 1449
E313168
Yes
MOV-07D MOV-07D Extended temperature and voltage varistors MOV round disk 7 11 – 510 V 14 – 675 V 250 – 1,200 A <25 ns –40 to +105 UL 1449
E313168
Yes
MOV-10D MOV-10D Extended temperature and voltage varistors MOV round disk 10 11 – 510 V 14 – 675 V 500 – 2500 A <25 ns –40 to +105 UL 1449
E313168
Yes
MOV-14D MOV-14D Extended temperature and voltage varistors MOV round disk 14 11 – 1100 V 14 – 1465 V 1,000 – 4,500 A <25 ns –40 to +105 UL 1449
E313168
Yes
MOV-20D MOV-20D Extended temperature and voltage varistors MOV round disk 20 11 – 1100 V 14 – 1465 V 2,000 – 6,500 A <25 ns –40 to +105 UL 1449
E313168
Yes
ZV ZV-TH Series
Low voltage leaded style varistors MLV leaded 5, 7, 10, 14, 20 11 – 40 V 15 – 56 V 100 – 2,000 A <25 ns –55 to +125 UL 1449
E313168
Yes

Conflict Mineral Source Reporting for Varistor products CMRT

FileTypeSizeUploaded onDownload
Schutz für Hochgeschwindigkeits-KommunikationsanschlüssePDF843,57 KB28 Mai, 2015 Download
Mit einem Sternchen markierte Felder sind Pflichtfelder
Anwendung*