Search
Languages

Multifuse® Polymer PTC Resettable Fuses - AEC-Q200 Compliant

prodline_pptc_aec-q200
Specifications
Bourns Automotive Grade Logo

A broad range of circuit safeguard applications rely on the overcurrent protection provided by Bourns® Multifuse® Polymer Positive Temperature Coefficient (PPTC) Resettable Fuses. The newest 125 °C polymer PTC devices are particularly developed to give robust and cost-effective protection and reduce short circuits, especially in a range of demanding settings with high voltage temperatures. These components remove the need for any temperature-based nuisance tripping across all such applications, while offering increased, high resistance protection in space-saving surface mount packages.

You can rely on Bourns® resettable polymer PTC thermistors for increased resistance of circuit protection and flexibility with its compact SMD devices that provide more freedom than similar radial leaded devices for designers working in space-constrained layouts. A wider selection of applications include: automobile circuitry protection, overcurrent surge protection of high reliability electronic equipment, robust resettable fault protection for industrial transportation, communication, security, and consumer electronic equipment.

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Type Footprint Vmax Ihold (A) Operating Temp. (°C) Agency Certificates MDS Design Files Engineering Buy Now
MF-PSHT MF-PSHT MF-PSHT_part Surface Mount 0805 12 - 16 Vdc 0.05 - 0.50 -40 – +125 cUL E174545
TÜV R 50384138
MDS Design Files Buy
MF-NSMF MF-NSMF mfnsmf_part Surface Mount 1206 6 – 60 Vdc 0.05 – 2.00 -40 – +85 cUL: E174545
TÜV: R 50256634
MDS Design Files Buy
MF-NSHT MF-NSHT MF-NSHT_part Surface Mount 1206 12 - 30 Vdc 0.10 - 0.75 -40 – +125

cUL: E174545
TUV: R50384138

MDS Design Files Buy
MF-USMF MF-USMF mfusmf_part Surface Mount 1210 13.2 – 30 Vdc 0.05 - 0.50 -40 – +85 cUL: E174545
TÜV: R 50256634
MDS Design Files Buy
MF-USHT MF-USHT MF-USHT_part Surface Mount 1210 12 - 36 Vdc 0.10 - 2.0 -40 – +125 cUL: E174545
TÜV: R 50384138
MDS Design Files Buy
MF-MSMF MF-MSMF mfmsmf_part Surface Mount 1812 6 – 60 Vdc 0.1 - 3.0 -40 – +85 cUL: E174545
TÜV: R 50256634
MDS Design Files Buy
MF-MSHT MF-MSHT mf-msht_part Surface Mount 1812 9 - 42 Vdc 0.2 - 1.75 -40 – +125 cUL: E174545
TÜV: R 50384138
MDS Design Files Buy
MF-LSMF MF-LSMF MF-LSMF_part Surface Mount 2920 24 – 33 Vdc 1.85 - 3.00 -40 – +85 cUL: E174545
TÜV: R 50256634
MDS Design Files Buy
MF-SM MF-SM mfsm_lg Surface Mount Refer to Data Sheet 6 – 60 Vdc 0.3 – 3.0 -40 – +85 cUL: E174545
TÜV: R 50362083
MDS Design Files Buy
MF-SMHT MF-SMHT mfsmht Surface Mount Refer to Data Sheet 16 Vdc 1.36 - 3.00 -40 – +125 MDS Design Files Buy
MF-R MF-R MF-R_part Radial Leaded Through Hole Refer to Data Sheet 16 – 60 Vdc 0.05 - 11.0 -40 – +85 cUL: E174545
TÜV: R 50366745
MDS Design Files Buy
MF-RG MF-RG mfrg700_part Radial Leaded Through Hole Refer to Data Sheet 16 Vdc 3.0 - 11.0 -40 – +85 cUL: E174545 MDS Design Files Buy
MF-RHT MF-RHT mfrht_part Radial Leaded Through Hole Refer to Data Sheet 16 – 32 Vdc 0.5 - 13.0 -40 – +125 MDS Design Files Buy
MF-DC MF-DC MF-DC_part Metal Terminal Refer to Data Sheet 16 Vdc 50 -40 – +125 Available Upon Request MDS Available Upon Request Buy
Hold Current (A)
Max. Voltage (V)
Mounting Style
Size
Part NumberHold Current (A)Max. Voltage (V)Mounting StyleSizeMax. Current (A)Interrupt RatingRated TemperatureAgency ApprovalEngineeringBuy Now
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
MF-ASML/XMF-ASML-X_partSee Note
See Data Sheet
TBDMF 1
Request Report
MF-ASML/X
MF China RoHS
MF-FSMFmffsmf_partSee Note
See Data Sheet
MF-FSMF Label
TBDMF 1
Request Report
MF-FSMF
MF China RoHS
MF-FSML/XMF-FSML-X_partSee Note
See Data Sheet
TBDMF 1
Request Report
MF-FSML/X
MF China RoHS
MF-FSHTMF-FSHTSee Note
See Data Sheet
TBDMF 1
Request Report
MF-FSHT
MF China RoHS
MF-PSMFmfpsmf_partSee Note
See Data Sheet
MF-PSMF Label
TBDMF 1
Request Report
MF-PSMF
MF China RoHS
MF-PSML/XMF-PSML-X_partSee Note
See Data Sheet
TBDMF 1
Request Report
MF-PSML/X
MF China RoHS
MF-PSHTMF-PSHT_partSee Note
See Data Sheet
Label
TBDMF 1
Request Report
MF-PSHT
MF China RoHS
MF-NSMFmfnsmf_partSee Note
See Data Sheet
Label
TBDMF 1
Request Report
MF-NSMF
MF China RoHS
MF-NSML/XMF-NSML-X_partSee Note
See Data Sheet
MF-NSML Label
TBDMF 1
Request Report
MF-NSML/X
MF China RoHS
MF-NSHTMF-NSHT_partSee Note
See Data Sheet
MF-NSHT Label
TBDMF 1
Request Report
MF-NSHT
MF China RoHS
MF-USMFmfusmf_partSee Note
See Data Sheet
Label
TBDMF 1
Request Report
MF-USMF
MF China RoHS
MF-USML/XMF-USML-X_partSee Note
See Data Sheet
MF-USML Label
TBDMF 1
Request Report
MF-USML/X
MF China RoHS
MF-USHTMF-USHT_partSee Note
See Data Sheet
MF-USHT Label
TBDMF 1
Request Report
MF-USHT
MF China RoHS
MF-MSMFmfmsmf_partSee Note
See Data Sheet
MF-MSMF Label
TBDMF 1
Request Report
MF-MSMF
MF-MSMF/X
MF China RoHS
MF-MSHTmf-msht_partSee Note
See Data Sheet
TBDMF 1
Request Report
MF-MSHT
MF China RoHS
MF-SMDFmfsmdf_partSee Note
See Data Sheet
Label
TBDMF 1
Request Report
MF-SMDF
MF China RoHS
MF-LSMFMF-LSMF_partSee Note
See Data Sheet
MF-LSMF Label
TBDMF 1
Request Report
MF-LSMF
MF China RoHS
MF-GSMFMF-GSMF_partSee Note
See Data Sheet
TBDMF 1
Request Report
MF-GSMF
MF China RoHS
MF-SMmfsmSee Note
See Data Sheet
Label
TBDMF 3
Request Report
MF-SM
MF China RoHS
MF-SMHTmfsmhtSee Note
See Data Sheet
Label
TBDMF 3
Request Report
MF-SMHT
MF China RoHS
MF-SM/250mfsm250See Note
See Data Sheet
Label
TBDMF 3
Request Report
MF-SM-250
MF China RoHS
MF-SM/250Vmfsm013_250v_partSee Note
See Data Sheet
Label
TBDMF 3
Request Report
MF-SM-250V
MF China RoHS
MF-SD/250MFSD250_partSee Note
See Data Sheet
MF-SD Label
TBDMF 3
Request Report
MF-SD/250
MF China RoHS
MF-RMF-R_partSee Note
Multifuse® Polymer PTC Soldering Recommendations
Label
TBDMF 2
Request Report
MF-R
MF China RoHS
MF-RGmfrg700_partSee Note
Multifuse® Polymer PTC Soldering Recommendations
Label
TBDMF 2
Request Report
MF-RG
MF China RoHS
MF-RHTmfrht_partSee Note
Multifuse® Polymer PTC Soldering Recommendations
Label
TBDMF 2
Request Report
MF-RHT
MF China RoHS
MF-RHSMF-RHSSee Note
See Data Sheet
Label
TBDTBD
Request Report
MF-RHS
MF China RoHS
MF-RMMF-RM_partSee Note
Multifuse® Polymer PTC Soldering Recommendations
MF-RM Label
TBDMF 2
Request Report
MF-RM
MF China RoHS
MF-RX/72mfrx72See Note
Multifuse® Polymer PTC Soldering Recommendations
Label
TBDMF 2
Request Report
MF-RX/72
MF China RoHS
MF-RX/250mfrx250See Note
Multifuse® Polymer PTC Soldering Recommendations
Label
TBDMF 2
Request Report
MF-RX/250
MF China RoHS
MF-LRmflrSee Note
Multifuse® Polymer PTC Soldering Recommendations
Label
TBDMF 4
Request Report
MF-LR
MF China RoHS
MF-LSmf-lsSee Note
Multifuse® Polymer PTC Soldering Recommendations
Label
TBDMF 4
Request Report
MF-LS
MF China RoHS
MF-SMF-SSee Note
Multifuse® Polymer PTC Soldering Recommendations
Label
TBDMF 4
Request Report
MF-S
MF China RoHS
MF-VSMF-VSSee Note
Multifuse® Polymer PTC Soldering Recommendations
Label
TBDMF 4
Request Report
MF-VS
MF China RoHS
MF-VS Narrow BodyMF-VSNSee Note
Multifuse® Polymer PTC Soldering Recommendations
Label
TBDMF 4
Request Report
MF-VS Narrow Body
MF China RoHS
MF-SVSMF-SVSSee Note
Multifuse® Polymer PTC Soldering Recommendations
Label
TBDMF 4
Request Report
MF-SVS
MF China RoHS
MF-Dmfd_partSee Note
Multifuse® Polymer PTC Soldering Recommendations
Label
TBDMF 3
Request Report
TBD
MF China RoHS
MF-DCMF-DC_partSee Note
Multifuse® Polymer PTC Soldering Recommendations
TBDMF 3
Request Report
MF-DC
TBD
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
https://www.youtube.com/embed/Nm_DJI66OI4

Bourns® Model AMS22 and AMM20 Programmer Systems

https://www.youtube.com/embed/e0LD62lj5xI

Bourns® Model AMS22 Demo

https://www.youtube.com/embed/nEB-WvEg7HA

Bourns® Model AMM20 Demo

https://www.youtube.com/embed/JfhRGnoSB3Q

Bourns® Model PWR220T

https://www.youtube.com/embed/0g-4yO34LfM

Bourns® Automotive Steering Sensors

https://www.youtube.com/embed/BS8zGqggp7U

Bourns® Pro Audio Components

https://www.youtube.com/embed/Gfielg2zKWQ

Bourns® Model 82 Vintage Premium Guitar Potentiometer

https://www.youtube.com/embed/PDyFhNtQ4us

Bourns Soldering Tips

https://www.youtube.com/embed/cZFbV1oijh4

Bourns Push-Pull Switch Guitar Application

https://www.youtube.com/embed/nRD6kc-NEtQ

Bourns Pickguard Upgrade Application

https://www.youtube.com/embed/NF-FN90Tkmk

Bourns Blend-Balance Bass Guitar Application

https://www.youtube.com/embed/HZI3tmGyOcw

Helpful Tips for Installing Guitar Potentiometers

https://www.youtube.com/embed/adTlZytoXgE

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 3: Grounding and Soldering

https://www.youtube.com/embed/smoO4Ytp4ec

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 2: Lubrication and Wear

https://www.youtube.com/embed/6uyti330_-4

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 1: Elements and Contacts

https://www.youtube.com/embed/x5XJVXOlL5Y

Bourns® Model 82 Guitar Potentiometer Factory Tour

https://www.youtube.com/embed/hEgygGlBDPg

Bourns® Overload Protection of Offline Flyback Converter

https://www.youtube.com/embed/UJ3rlY5K1bA

Bourns AEC-Q200 Competency

https://www.youtube.com/embed/euXfej62BFA

Bourns® Resettable Fuses - Multifuse® PPTC

https://www.youtube.com/embed/Y37ZDjIBpKw

Bourns® AA Series Mini-Breaker (Miniature Thermal Cutoff Device)

https://www.youtube.com/embed/28CFXzOnadU

Bourns Protecting Li-Ion Batteries with Thermal Cut Off Devices

https://www.youtube.com/embed/LBNex6kh3m0

Bourns Battery Management

https://www.youtube.com/embed/W0BkHB1unD8

Bourns® FLAT® Technology Gas Discharge Tube (GDT) Surge Arrestors

https://www.youtube.com/embed/v6D39knjJ30

Bourns® RS-485 Evaluation Board Video

https://www.youtube.com/embed/teaVJbITCng

A Brief Introduction to Bourns® TBU® High Speed Protectors

https://www.youtube.com/embed/8cKyOytCv0M

Introducing Bourns® GMOV™ Components

https://www.youtube.com/embed/Eh3vfn1KAX8

Bourns® Environmental Sensors

https://www.youtube.com/embed/mbSBI5XLdB8

A Brief Introduction to RS-485 Evaluation Board 1

https://www.youtube.com/embed/nCloWgsLah4

Overtemperature Protection for USB Type-C Cables

https://www.youtube.com/embed/6GSSjDPV9So

Bourns® PQ Series Inductors

https://www.youtube.com/embed/OJD5OoJSNPs

Bourns® SM41126EL Transformer

https://www.youtube.com/embed/GbfNc3X5WpE

Bourns® Sensor Capabilities

https://www.youtube.com/embed/xEfveaks8V4

Bourns Magnetic Capabilities

https://www.youtube.com/embed/UuVEEXet3SM

Bourns® IsoMOV™ Hybrid Protector

https://www.youtube.com/embed/MwL6m0FqEKg

Bourns - Surge Suppression Component Superimposed With Live AC

https://www.youtube.com/embed/NweconkUlyA

Surging single MOV vs 2 in Parallel

https://www.youtube.com/embed/x70Wi_vgiYs

Demonstration of Universal AC Power Protection Solution on 120 Vac Line

https://www.youtube.com/embed/uud7z6JqXpo

Temporary Overvoltage Demo on IsoMOV M5-275

https://www.youtube.com/embed/wUqQ-cqc4o8

4030 Test Set

https://www.youtube.com/embed/t6VyHyNoxcY

Bourns Webinar: Magnetics Component Design Considerations for SMPS Applications (SiC and GaN)

https://www.youtube.com/embed/3U9drK0vxws

Bourns Webinar: Power & Signal Magnetics Solutions in Battery Management Systems

https://www.youtube.com/embed/P4vQ2WIBkbs

Bourns Webinar: Solutions for Low Power Conversion Drivers/Flyback Topology

https://www.youtube.com/embed/XFOz5FF48dA

Bourns Webinar: UL/IEC 62368-1 Got You Down? IsoMOV™ to the Rescue!

https://www.youtube.com/embed/hvcnul-xoQM

Bourns Webinar: Improving Battery Management Systems with High Accuracy Shunt Current Measurement

https://www.youtube.com/embed/6-5TcJx2pHw

Bourns Webinar: Latest BMS Design Solutions to Enhance Safety & Extend Battery Life

https://www.youtube.com/embed/bXV4OQjGSoU

Training: Bourns® Model CSS Series Current Sense Resistors

https://www.youtube.com/embed/mmL5zo6ctRE

Training: Bourns® Current Sense Resistors

https://www.youtube.com/embed/r7r0t0wmZWw

Training: Bourns® Power Resistors

https://www.youtube.com/embed/7OMppZzrdiM

Training: Bourns® Model AMM20B Non-Contacting Multiturn Rotary Position Sensors

https://www.youtube.com/embed/BsmGkZCSoXk

Training: Bourns® AMS22S Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/MPj42VCMq1U

Training: Bourns® SRN Series Semi-Shielded Power Inductors

https://www.youtube.com/embed/qpnYLei_6n0

Training: Bourns® Model PWR263S-20 Fixed Resistor

https://www.youtube.com/embed/6ZqpjH8_1RU

Training: Bourns® FW Fusible Wirewound Resistor

https://www.youtube.com/embed/YKzAgeN2sa0

Training: Bourns® Magnetics Overview

https://www.youtube.com/embed/9DKj0rHayQE

Training: Bourns® Model AMS22B Non-Contacting Analog Rotary Position Sensor

https://www.youtube.com/embed/mLJb9i8PR_c

Training: Bourns® Model EMS22 Non-Contacting Magnetic Encoders

https://www.youtube.com/embed/j--IuFGVrNw

Training: Bourns® Model AMS22U Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/HXnVnYTyAtA

Training: Bourns® Singlfuse™ SMD Fuses

https://www.youtube.com/embed/eBbFmpK8FDU

Training: Bourns® BPS240 Humidity Sensor

https://www.youtube.com/embed/t-c1pHyijp4

Training; Bourns® SinglFuse™ SMD Fuses - AEC-Q200-Equivalent Compliant

https://www.youtube.com/embed/NBd779BDNT4

Training: Bourns® GDT25 Next Generation 2-Electrode Gas Discharge Tube Arrestor

https://www.youtube.com/embed/IKzX6t1zyPY

Training: Bourns® Mini-Breakers (Miniature Thermal Cut Off Devices)

https://www.youtube.com/embed/AGH2Hvbs7bA

Training: Bourns® 1202 Series Type 1 Hybrid SPD

https://www.youtube.com/embed/YNJLq_18Pbw

Training: Bourns® IsoMOV™ Hybrid Protection Component Product Training Module

https://www.youtube.com/embed/MH1IGkZE7oI

Training: Bourns® TBU® High-Speed Protectors (HSP)

https://www.youtube.com/embed/fymZOv0Bp7g

Training: Bourns® Model 3382 Rotary Position Sensor Training

https://www.youtube.com/embed/VDXAtPDtcrg

Training: Bourns® Multifuse® MF-RM Series

https://www.youtube.com/embed/NLFeFe-tX4U

Training: Bourns® Polymeric Thermal Cutoff (P-TCO) Device

https://www.youtube.com/embed/6oMlO_A8rLo

Training: Bourns® Transient Current Suppressor (TCS™) High-Speed Protectors (HSPs)

https://www.youtube.com/embed/V6CfK8xPBAM

Training: Bourns® Multifuse® PPTC Resettable Fuses

https://www.youtube.com/embed/yuDDvzJV5jc

Training: Bourns® ESD Protection Devices

https://www.youtube.com/embed/47i6uPYaXvc

Training: Bourns® Pressure Sensors

https://www.youtube.com/embed/iuus5evFxJI

Training: Bourns® Power Transient Voltage Suppressor (PTVS) Diodes

https://www.youtube.com/embed/v6jeOjwF0tg

Training: Bourns® Model HCT Transformer

https://www.youtube.com/embed/ZxsWSn5Tqcg

Training: Bourns® Model 2051 Series Gas Discharge Tube (GDT)

https://www.youtube.com/embed/JsxH4eQlDrc

Training: Bourns® T-Series Fast Acting GDTs

https://www.youtube.com/embed/EoMwFN8tThs

Training: Bourns® Gas Discharge Tubes with FLAT® Technology

https://www.youtube.com/embed/o5DEqA1a7Ic

Bourns Webinar: Push-Pull Topology Highlights and Bourns Solutions for Low Power Conversion Drivers

https://www.youtube.com/embed/ZN2Vl6BAi7A

Training: Bourns® Gas Discharge Tube Surge Arrestors

https://www.youtube.com/embed/4rtsti1x74E

Training: Bourns® GMOV™ Hybrid Overvoltage Protection Component