This link will direct you to a web page outside the Bourns app. Do you wish to proceed?
Yes
No
< BACK
My Bourns
Careers
Contact Us
English
中文(简体)
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
product detail
MF-MSMF
Home
/
Products
/
Circuit Protection
/
DATA SHEET
Buy
Return to Product Line
Specifications
Type
Surface Mount
Footprint
1812
Vmax
6 - 60 Vdc
Hold Current - I hold (Amps)
0.1 - 3.0
R1
max
(Ω)
0.080 – 15.000
Operating Temp. (°C)
-40 – +85
Agency Certificates
cUL:
E174545
TÜV:
R 50256634
Design Files
Downloads