This link will direct you to a web page outside the Bourns app. Do you wish to proceed?
Yes
No
< BACK
My Bourns
Careers
Contact Us
English
中文(简体)
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
product detail
MF-RHT
Home
/
Products
/
Circuit Protection
/
DATA SHEET
Buy
Return to Product Line
Specifications
Type
Radial Leaded Through Hole
Footprint
Refer to Data Sheet
Vmax
16 – 32 Vdc
Hold Current - I hold (Amps)
0.5 - 13.0
R1
max
(Ω)
0.010 – 1.100
Operating Temp. (°C)
-40 – +125
Agency Certificates
cUL:
E174545
Design Files
Downloads