Leave a message
MENU
Search
Languages

Linear Motion Potentiometers

Linear Motion Potentiometers
Specifications
Technical Library

A spin-off of the Trimpot® trimming potentiometer product line, the linear motion potentiometer was developed to meet the needs of designers wishing to detect movement of position. Applications for these compact components include: Solenoid positioning sensors for automated controllers, volume control on audio equipment, joystick controllers, satellite dish positioning, and robotics.

Mineral Source Reporting for Line Protection Modules, SEMS: CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Request Samples
Contact Us
Series Data Sheet Photo Buy Now Standard Resistance Tolerance Standard Electrical Travel Standard Resistance Independent Linearity Resolution Power Rating @ 70ºC (158ºF) Operating Temperature Insulation Resistance MDS Engineering Design Files
3046 3046 3046 Buy ±20 % 0.15, 0.25, 0.35 in. 1K to 50K Ω ±5 % Infinite 0.125 W -55 ºC to +125 ºC 50 MΩ @ 500 VDC 3046
Downloads
3048 3048 motpot Buy ±20 % 0.2, 0.3, 0.4, 0.5 in. 1K to 50K Ω ±5 % Infinite Range 2, 3 - 0.12 W Range 4, 5 - 0.25 W -55 ºC to +125 ºC 50 MΩ @ 500 VDC 3048
Stroke Length
Resistance
LINEARITY
Watts
PART NUMBERStroke LengthResistanceLINEARITYWattsElement StyleBody SizeStroke LifeEngineeringBuy Now
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
a