Search
Languages

J.W. Miller® - Through-Hole Axial Lead RF Chokes

Home / Products / Magnetic Products / J.W. Miller® - Through-Hole Axial Lead RF Chokes
J.W. Miller® - Through-Hole Axial Lead RF Chokes
Specifications

Bourns, Inc. is pleased to announce that it has acquired substantially all of the assets of the J.W. Miller Magnetics Division of Bell Industries, Inc. from Bell. Founded in 1924, J.W. Miller Magnetics is a well-known supplier of custom and standard magnetic components with capabilities to meet short run or high volume production requirements. Products include a complete line of high-quality coils, chokes, inductors and transformers in both surface mount and through-hole configurations.

Mineral Source Reporting for J.W. Miller® Magnetic Products: CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

Series 4600
Data Sheet 4600
Photo 4600_6300
Shielded No
Size 7 mm Dia 53 mm Lg
Inductance Range 1 - 10 µH
Current Range
MDS
Design Files Downloads
Engineering
Buy Now Buy

  Design Files

Inductance (μH) min