MENU
Search
Languages

9250A

FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series 9250A
Data Sheet 9250A
Photo
Shielded Yes
Size 4.2 Dia x 10.4 Lg
Inductance Range 0.1 - 8200 µH
Current Range 0.26 - 1.8 A
MDS 9250A
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line
a