MENU
Search
Languages

CVH252009 (1008)

Inductance (μH)
Current (mA)
Dimension-LxWxH (mm)
DCR (Ohms)
PART NUMBERInductance (μH)Current (mA)Dimension-LxWxH (mm)DCR (Ohms)Coil TypeProductCategoryEngineeringBuy Now
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
Series CVH252009 (1008)
Data Sheet CVH252009 (1008)
Photo
Technology Multilayer
Construction Sealed
Shielded Yes
Size 2.5 x 2 x 0.9 mm
Inductance Range 0.47 - 4.7 µH
Range of SRF 25 - 100 MHz
Current Range 1100 - 1800 mA
MDS CVH252009 (1008)
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line