MENU
Search
Languages

CVH201205 (0805)

Inductance (μH)
Current (mA)
Dimension-LxWxH (mm)
DCR (Ohms)
PART NUMBERInductance (μH)Current (mA)Dimension-LxWxH (mm)DCR (Ohms)Coil TypeProductCategoryEngineeringBuy Now
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
Series CVH201205 (0805)
Data Sheet CVH201205 (0805)
Photo
Technology Multilayer
Construction Sealed
Shielded Yes
Size 2 x 1.25 x 0.5 mm
Inductance Range 0.47 - 2.2 µH
Range of SRF 40 - 100 MHz
Current Range 600 - 1100 mA
MDS CVH201205
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line