Leave a message
MENU
Search
Languages

CVH160808 (0603)

Inductance (μH)
Current (mA)
Dimension-LxWxH (mm)
DCR (Ohms)
PART NUMBERInductance (μH)Current (mA)Dimension-LxWxH (mm)DCR (Ohms)Coil TypeProductCategoryEngineeringBuy Now
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
Series CVH160808 (0603)
Data Sheet CVH160808 (0603)
Photo
Technology Multilayer
Construction Sealed
Shielded Yes
Size 1.6 x 0.8 x 0.8 mm
Inductance Range 0.24 - 2.2 µH
Range of SRF 50 - 90 MHz
Current Range 750 - 1200 mA
MDS CVH160808
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line
a