Leave a message
MENU
Search
Languages

CI160808 (0603)

Inductance (μH)
Current (mA)
Dimension-LxWxH (mm)
DCR (Ohms)
PART NUMBERInductance (μH)Current (mA)Dimension-LxWxH (mm)DCR (Ohms)Coil TypeProductCategoryEngineeringBuy Now
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
Series CI160808 (0603)
Data Sheet CI160808 (0603)
Photo
Technology Multilayer
Construction Sealed
Shielded
Size 1.6 x 0.8 x 0.8 mm
Inductance Range 0.001 - 0.22 µH
Range of SRF 350 - 4000 MHz
Current Range 200 - 300 mA
MDS CI160808 (0603)
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line
a