MENU
Search
Languages

BIDW30N60T

Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series BIDW30N60T
Data Sheet BIDW30N60T
Photo
Package TO-247
Feature Medium speed
VCE [V] 600
IC @ T=100 ˚C [A] 30
Typ. VCE(sat) @ Ic, Vge=15 V [V] 1.65
IF @ T=100 ˚C [A] 30
Operating Junction Temperature –55 °C to +150 °C
MDS BIDW30N60T
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line
a