MENU
Search
Languages

Insulated Gate Bipolar Transistors (IGBTs)

prodline_igbt
Spezifikationen

The Bourns® IGBT discrete BID series combines technology from a MOS gate and a bipolar transistor, creating the right component for high voltage and high current applications. This device uses advanced Trench-Gate Field-Stop technology providing greater control of the dynamic characteristics while resulting in a lower Collector-Emitter Saturation Voltage (VCE(sat)) and fewer switching losses. In addition, this structure increases the robustness of the device and gives a lower RTH. The Bourns® IGBT solution is suitable for SMPS, UPS and PFC applications.

>> IGBT Technical Library

Produkte
Muster anfordern
Kontaktieren
Series Data Sheet Photo Package Feature VCE [V] IC @ T=100 ˚C [A] Typ. VCE(sat) @ Ic, Vge=15 V [V] IF @ T=100 ˚C [A] Operating Junction Temperature MDS Design Files Ingenieurwesen Buy Now
BIDD05N60T bidd05n60t
TO-252 Medium speed 600 5 1.5 N/A –55 °C to +150 °C BIDD05N60T
Buy
BIDW20N60T bidw20n60t
TO-247 Medium speed 600 20 1.7 20 –55 °C to +150 °C BIDW20N60T
Buy
BIDW30N60T bidw30n60t
TO-247 Medium speed 600 30 1.65 30 –55 °C to +150 °C BIDW30N60T
Buy
BIDW50N65T bidw50n65t
TO-247 Medium speed 650 50 1.65 50 –55 °C to +150 °C BIDW50N65T
Buy
BIDNW30N60H3 bidnw30n60h3
TO-247N High speed 600 30 1.65 12 –55 °C to +150 °C BIDNW30N60H3
Buy
BIDW40N65H5 BIDW40N65H5
TO-247 High speed 650 40 1.65 20 –40 °C to +175 °C TBD
Buy
BIDW40N65ES5 BIDW40N65ES5
TO-247 Efficient Medium Speed 650 40 1.35 40 –40 °C to +175 °C TBD
Buy
BIDW75N65EH5 BIDW75N65EH5
TO-247 Efficient High Speed 650 75 1.65 75 –40 °C to +175 °C TBD
Buy
BIDW75N65ES5 BIDW75N65ES5
TO-247 Efficient Medium Speed 650 75 1.42 75 –40 °C to +175 °C TBD
Buy