Search
Languages

Resistors - AEC-Q200 Compliant

Power Resistors - AEC-Q200 Qualified for Automotive Applications

Bourns provides a wide selection of AEC-Q200 compliant resistors. Thick film, metal foil, metal strip resistive elements are available for various applications.

For more information, please download below application notes, product datasheets and brochures.

Characteristics
Size 0201 to 2512 Thick Film Chip
0805 to 1206 Metal Foil Chip
0805 to 2512 Metal Strip Chip
2512 to 5931 EB Welded Shunts
6918 to 8515 Metric EB Welded Shunts
DPAK, D2PAK, TO220 high power thick film
Rated power at 70 °C 0.05 to 50 W
Resistance Range 25 µΩ to 100 MΩ 
Resistance Tolerance 0.5 %, ±1 %, ±5 %
Temperature Coefficient ±50 to ±400 ppm/°C
Operating Temperature Range –55 to +155/170 °C


Available features

  • RoHS compliant*
  • Suitable for most types of soldering processes
  • General purpose thick film chip resistors and arrays High power thick film chip resistors
  • High surge withstand thick film chip resistors
  • High voltage thick film chip resistors
  • Sulfur-resistant chip resistors and arrays
  • Metal foil and metal strip current sense chip resistors
  • Four terminal metal strip resistors EB welded shunts
  • High power thick film resistors
  • Customized products available

Applications

  • Current sensing
  • Power supplies
  • DC-DC converters
  • Battery management systems
  • Motor drives, controls
  • Test and measurement
  • Inverters
  • Rectifiers
  • Capacitor pre/discharging
  • Snubber circuits
  • Current limiting
  • Balancing resistor
  • Voltage dividers
  • Lighting
  • Heater
*RoHS Directive 2015/863, Mar 31, 2015 and Annex.
Specifications
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Profile/Package Style Material Resistance Range Tolerances Temperature Coefficient Power (Watts) MDS Design Files Engineering Buy Now
CAT-A CAT10A cat10_part Concave Chip Array Thick Film 10 Ω to 1 MΩ ±5 % ±300 ppm/°C 0.063 W CAT10A-J2LF
CAT10A-J4LF
Downloads Buy
CAT-A CAT16A cat10_part Concave Chip Array Thick Film 10 Ω to 1 MΩ ±1 %;
±5 %
±200 ppm/°C,
±400 ppm/°C
0.063 W CAT16A-4LF
Downloads Buy
CAY-A CAY10A cat10_part Convex Chip Array Thick Film 3 Ω to 1 MΩ ±5 % ±200 ppm/°C,
±500 ppm/°C
0.063 W CAY10A-J2LF
CAY10A-J4LF
Downloads Buy
CAY-A CAY16A cat10_part Convex Chip Array Thick Film 3 Ω to 1 MΩ ±1 %;
±5 %
±200 ppm/°C,
±400 ppm/°C
0.063 W CAY16A-x4LF
Downloads Buy
CAY-A-AS CAY10A-AS cay10_part Convex Chip Array
Sulfur Resistant
Thick Film 3 Ω to 1 MΩ ±5 % ±200 ppm/°C,
±500 ppm/°C
0.063 W CAY10A-J2AS
CAY10A-J4AS
Downloads Buy
CAY-A-AS CAY16A-AS cay10_part Convex Chip Array
Sulfur Resistant
Thick Film 3 Ω to 1 MΩ ±5 % ±200 ppm/°C,
±400 ppm/°C
0.063 W CAY16A-J4AS
Downloads Buy
CR-A CR0201A crxxxxa_part Chip Thick Film 1 Ω to 10 MΩ
1 %
5 %
-200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.05 W CR0201A
Downloads Buy
CR-A CR0402A crxxxxa_part Chip Thick Film 1 Ω to 20 MΩ
1 %
5 %
-200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.063 W CR0402A
Downloads Buy
CR-A CR0603A crxxxxa_part Chip Thick Film 1 Ω to 20 MΩ
1 %
5 %
-200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.1 W CR0603A
Downloads Buy
CR-A CR0805A crxxxxa_part Chip Thick Film 1 Ω to 20 MΩ
1 %
5 %
-200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.125 W CR0805A
Downloads Buy
CR-A CR1206A crxxxxa_part Chip Thick Film 1 Ω to 20 MΩ
1 %
5 %
-200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.25 W CR1206A
Downloads Buy
CR-A CR1210A crxxxxa_part Chip Thick Film 1 Ω to 20 MΩ
1 %
5 %
-200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.33 W CR1210A
Downloads Buy
CR-A CR2010A crxxxxa_part Chip Thick Film 1 Ω to 20 MΩ
1 %
5 %
-200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.5 W CR2010A
Downloads Buy
CR-A CR2512A crxxxxa_part Chip Thick Film 1 Ω to 20 MΩ
1 %
5 %
-200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
1 W CR2512A
Downloads Buy
CR-A-AS CR0201A-AS cr_a_as_part Chip Thick Film 1 Ω to 10 MΩ 1 %, 5 % –200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.05 W CR0201A-AS
Downloads Buy
CR-A-AS CR0402A-AS cr_a_as_part Chip Thick Film 1 Ω to 20 MΩ 1 %, 5 % –200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.063 W CR0402A-AS
Downloads Buy
CR-A-AS CR0603A-AS cr_a_as_part Chip Thick Film 1 Ω to 20 MΩ 1 %, 5 % –200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.1 W CR0603A-AS
Downloads Buy
CR-A-AS CR0805A-AS cr_a_as_part Chip Thick Film 1 Ω to 20 MΩ 1 %, 5 % –200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.125 W CR0805A-AS
Downloads Buy
CR-A-AS CR1206A-AS cr_a_as_part Chip Thick Film 1 Ω to 20 MΩ 1 %, 5 % –200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.250 W CR1206A-AS
Downloads Buy
CR-A-AS CR1210A-AS cr_a_as_part Chip Thick Film 1 Ω to 20 MΩ 1 %, 5 % –200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.33 W CR1210A-AS
Downloads Buy
CR-A-AS CR2010A-AS cr_a_as_part Chip Thick Film 1 Ω to 20 MΩ 1 %, 5 % –200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
0.5 W CR2010A-AS
Downloads Buy
CR-A-AS CR2512A-AS cr_a_as_part Chip Thick Film 1 Ω to 20 MΩ 1 %, 5 % –200 to +600 ppm
±100 ppm
±200 ppm
±400 ppm
1 W CR2512A-AS
Downloads Buy
CRT-A CRT1206A Chip Thin Film 10 Ω~1M Ω 0.1 % to 1 % ±10 to ±50 ppm 0.250 W CRT1206A
Downloads Buy
CRT-A CRT0805A Chip Thin Film 10 Ω~800K Ω 0.1 % to 1 % ±10 to ±50 ppm 0.125 W CRT0805A
Downloads Buy
CRT-A CRT0603A Chip Thin Film 10 Ω~511K Ω 0.1 % to 1 % ±10 to ±50 ppm 0.100 W CRT0603A
Downloads Buy
CRT-A CRT0402A Chip Thin Film 10 Ω to 100K Ω 0.1 % to 1 % ±10 to ±50 ppm 0.063 W CRT0402A
Downloads Buy
CRF-J CRF0805 Jumper 0 Ω Jumper N/A 3800 PPM/°C 0.5 W CRF0805-J
Downloads Buy
CRF-J CRF1206 Jumper 0 Ω Jumper N/A 3800 PPM/°C 1 W CRF1206-J
Downloads Buy
CRF-J CRF2010 Jumper 0 Ω Jumper N/A 3800 PPM/°C 1.5 W CRF2010-J
Downloads Buy
CRF-J CRF2512 Jumper 0 Ω Jumper N/A 3800 PPM/°C 2 W CRF2512-J
Downloads Buy
CRM-A CRM0603A CRM-A_part Chip Thick Film 0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
±250 ppm
0.125 W CRM0603A
Downloads Buy
CRM-A CRM0805A CRM-A_part Chip Thick Film 0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
±250 ppm
0.25 W CRM0805A
Downloads Buy
CRM-A CRM1206A CRM-A_part Chip Thick Film 0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
±250 ppm
0.5 W CRM1206A
Downloads Buy
CRM-A CRM1210A CRM-A_part Chip Thick Film 0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
±250 ppm
0.5 W CRM1210A
Downloads Buy
CRM-A CRM2010A CRM-A_part Chip Thick Film 0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
±250 ppm
1 W CRM2010A
Downloads Buy
CRM-A CRM2512A CRM-A_part Chip Thick Film 0.05 Ω to 1 MΩ 0.5 %, 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
±250 ppm
2 W CRM2512A
Downloads Buy
CRM-Q CRM1206-Q Chip Thick Film 1 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
0.5 W CRM1206-Q_MDS
Downloads Buy
CRM-Q CRM2010-Q Chip Thick Film 1 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
1 W CRM2010-Q_MDS
Downloads Buy
CRM-Q CRM2512-Q Chip Thick Film 1 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
2 W CRM2512-Q_MDS
Downloads Buy
CRS-A CRS0603A CRS-A_part Chip Thick Film 1 Ω to 1 MΩ 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
0.125 W CRS0603A
Downloads Buy
CRS-A CRS0805A CRS-A_part Chip Thick Film 1 Ω to 1 MΩ 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
0.25 W CRS0805A
Downloads Buy
CRS-A CRS1206A CRS-A_part Chip Thick Film 1 Ω to 1 MΩ 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
0.5 W CRS1206A
Downloads Buy
CRS-A CRS1210A CRS-A_part Chip Thick Film 1 Ω to 1 MΩ 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
0.5 W CRS1210A
Downloads Buy
CRS-A CRS2010A CRS-A_part Chip Thick Film 1 Ω to 1 MΩ 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
1 W CRS2010A
Downloads Buy
CRS-A CRS2512A CRS-A_part Chip Thick Film 1 Ω to 1 MΩ 1 %, 5 % ±100 ppm
±150 ppm
±200 ppm
2 W CRS2512A
Downloads Buy
CRS-Q CRS1206-Q Chip Thick Film 1 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
0.5 W CRS1206-Q_MDS
Downloads Buy
CRS-Q CRS2010-Q Chip Thick Film 1 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
1 W CRS2010-Q_MDS
Downloads Buy
CRS-Q CRS2512-Q Chip Thick Film 1 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
2 W CRS2512-Q_MDS
Downloads Buy
CMP-A CMP0603A cmp_part Chip Thick Film 10 Ω to 1 MΩ
1 %
5 %
±100 ppm
±200 ppm
0.25 W CMP0603A
Downloads Buy
CMP-A CMP0805A cmp_part Chip Thick Film 10 Ω to 1 MΩ
1 %
5 %
±100 ppm
±200 ppm
0.5 W CMP0805A
Downloads Buy
CMP-A CMP1206A cmp_part Chip Thick Film 10 Ω to 1 MΩ
1 %
5 %
±100 ppm
±200 ppm
0.75 W CMP1206A
Downloads Buy
CMP-A CMP2010A cmp_part Chip Thick Film 10 Ω to 1 MΩ
1 %
5 %
±100 ppm
±200 ppm
1 W CMP2010A
Downloads Buy
CMP-A CMP2512A cmp_part Chip Thick Film 10 Ω to 1 MΩ
1 %
5 %
±100 ppm
±200 ppm
1.5 W CMP2512A
Downloads Buy
CMP-Q CMP0603-Q Chip Thick Film 10 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
0.25 W CMP0603-Q_MDS
Downloads Buy
CMP-Q CMP0805-Q Chip Thick Film 10 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
0.5 W CMP0805-Q_MDS
Downloads Buy
CMP-Q CMP1206-Q Chip Thick Film 10 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
0.75 W CMP1206-Q_MDS
Downloads Buy
CMP-Q CMP2010-Q Chip Thick Film 10 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
1 W CMP2010-Q_MDS
Downloads Buy
CMP-Q CMP2512-Q Chip Thick Film 10 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
1.5 W CMP2512-Q_MDS
Downloads Buy
CHP-A CHP0603A chp_a_part Chip Thick Film 10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±150 ppm
±200 ppm
0.33 W CHP0603-A
Downloads Buy
CHP-A CHP0805A chp_a_part Chip Thick Film 10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±150 ppm
±200 ppm
0.5 W CHP0805-A
Downloads Buy
CHP-A CHP1206A chp_a_part Chip Thick Film 10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±150 ppm
±200 ppm
0.75 W CHP1206-A
Downloads Buy
CHP-A CHP2512A chp_a_part Chip Thick Film 10 Ω to 1 MΩ 1 %
5 %
±100 ppm
±150 ppm
±200 ppm
3 W CHP2512-A
Downloads Buy
CHP-Q CHP0603-Q Chip Thick Film 10 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
0.33 W CHP0603-Q_MDS
Downloads Buy
CHP-Q CHP0805-Q Chip Thick Film 10 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
0.5 W CHP0805-Q_MDS
Downloads Buy
CHP-Q CHP1206-Q Chip Thick Film 10 Ω to 1 MΩ 1%, 5% ±100 ppm
±200 ppm
0.75 W CHP1206-Q_MDS
Downloads Buy
CHV-A CHV0603-A chva_part Chip Thick Film 100 kΩ to 22 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.1 CHV0603-A
Downloads Buy
CHV-A CHV0805-A chva_part Chip Thick Film 100 kΩ to 22 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.125 CHV0805-A
Downloads Buy
CHV-A CHV1206-A chva_part Chip Thick Film 100 kΩ to 100 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.25 CHV1206-A
Downloads Buy
CHV-A CHV2010-A chva_part Chip Thick Film 100 kΩ to 100 MΩ 1 %
5 %
±100 ppm
±200 ppm
0.5 CHV2010-A
Downloads Buy
CHV-A CHV2512-A chva_part Chip Thick Film 100 kΩ to 100 MΩ 1 %
5 %
±100 ppm
±200 ppm
1 CHV2512-A
Downloads Buy
CFN-A CFN0402A CFN0402 Chip Metal Foil 0.01; 0.02 Ω 1 % / 5 %  ±100 ppm  0.2 W CFN0402
Downloads Buy
CFN-A CFN0603A cfn0603a_part Chip Metal Foil 0.005 to 0.02 Ω 1 % / 5 % ±50 ppm / ±100 ppm 0.5 W CFN0603
Downloads Buy
CFN-A CFN0805A cfn0805a_part Chip Metal Foil 0.005 to 0.03 Ω 1 % / 5 % ±50 ppm / ±100 ppm 0.75 W CFN0805
Downloads Buy
CFN-A CFN1206A cfn1206a_part Chip Metal Foil 0.005 to 0.04 Ω 1 % / 5 % ±50 ppm / ±100 ppm 1 W CFN1206
Downloads Buy
CRF CRF0805 CRF1206_part Chip Metal Strip 0.001 to 0.025 Ω 1 %, 5 % ±50 ppm 0.5 W CRF0805
Downloads Buy
CRF CRF1206 CRF1206_part Chip Metal Strip 0.001 to 0.050 Ω 1 %, 5 % ±50 ppm 1 W CRF1206
Downloads Buy
CRF CRF2512 CRF1206_part Chip Metal Strip 0.001 to 0.050 Ω 1 %, 5 % ±50 ppm 0.001 to 0.010 Ω: 2 W / 0.011 to 0.050 Ω: 1 W CRF2512 Series NiCu
Downloads Buy
CRE CRE2512 CRE2512_part Chip Metal Strip 0.001 to 0.009 Ω 1 % ±50 ppm 2 W / 3 W CRE2512
Buy
CRA CRA2512 CRA2512_part Chip Metal Strip 0.01 to 0.100 Ω 1 %, 5 % ±50 ppm 3 W CRA2512
Downloads Buy
CRG CRG2512 crm0805_part Chip  Metal Strip  0.11 to 0.68 Ω 1 %/5 %  ±50 ppm  1 W, 2 W CRG2512
Downloads Buy
CST CST0612 CST0612_part 4-Terminal Chip Metal Strip 0.5 to 5 mΩ 1 % ±100 ppm/±200 ppm 1 W CST0612
Downloads Buy
CSS CSS2H-2512 CSS2H-2512_part Surface Mount Metal Element 0.3 to 5 mΩ 1 %, 5 % ±50 ppm 1.5 to 6 W CSS2H-2512R
CSS2H-2512K
Downloads Buy
CSS CSS2H-3920 CSS2H-3920_part Surface Mount Metal Element 0.2 to 5 mΩ 1 %, 5 % ±50 ppm 2 to 12 W CSS2H-3920R
CSS2H-3920K
Downloads Buy
CSS CSS2H-5930 CSS2H-5026_part Surface Mount Metal Element 0.2 to 3 mΩ 1 %, 5 % ±50 ppm 4 to 10 W CSS2H-5930R
CSS2H-5930K
Downloads Buy
CSS CSS4J-4026 CSS4J-4026_part Surface Mount Metal Element 0.2 to 3 mΩ 1 %, 5 % ±50 ppm 3 to 5 W CSS4J-4026R
CSS4J-4026K
Downloads Buy
CSM2F CSM2F-6918-0 CSM2F_6918_0_part Surface Mount / Clearance Hole/ Bare Copper Metal Element 50 to 200 μΩ 5 % ±50 ppm 36 W CSM2F-6918-L050J00
CSM2F-6918-L100J00
CSM2F-6918-L200J00
Downloads Buy
CSM2F CSM2F-6918-1 CSM2F_6918_1_part Surface Mount / Clearance Hole/ Pre-Plate Metal Element 50 to 200 μΩ 5 % ±50 ppm 36 W CSM2F-6918-L050J01
Downloads Buy
CSM2F CSM2F-6918-2 CSM2F_6918_2_part Surface Mount / Clearance Hole/ Post Plated Metal Element 50 to 200 μΩ 5 % ±50 ppm 36 W CSM2F-6918-L050J02
CSM2F-6918-L100J02
CSM2F-6918-L200J02
Downloads Buy
CSM2F-6918
with 2 or 3 sensing pins
CSM2F-6918-x0 CSM2F-6918-x0 Through-hole/
Clearance Hole/
Bare Copper
Metal Element 50 to 200 μΩ 5 % ±50 ppm 36 W CSM2F-6918-L050Jx0
CSM2F-6918-L200Jx0
CSM2F-6918-L100Jx0
Downloads Buy
CSM2F-6918
with 2 or 3 sensing pins
CSM2F-6918-x1 CSM2F-6918-x1 Through-hole/
Clearance Hole/
Pre-Plate
Metal Element 50 to 200 μΩ 5 % ±50 ppm 36 W CSM2F-6918-L050Jx1
Downloads Buy
CSM2F-6918
with 2 or 3 sensing pins
CSM2F-6918-x2 CSM2F-6918-x2 Through-hole/
Clearance Hole/
Post Plated
Metal Element 50 to 200 μΩ 5 % ±50 ppm 36 W CSM2F-6918-L050Jx2
CSM2F-6918-L100Jx2
CSM2F-6918-L200Jx2
Downloads Buy
CSM2F CSM2F-7036-0 CSM2F_7036_0_part Surface Mount / Clearance Hole/ Bare Copper Metal Element 25 to 100 μΩ 5 % ±50 ppm 50 W CSM2F-7036-L025J00
CSM2F-7036-L050J00
CSM2F-7036-L100J00
Downloads Buy
CSM2F CSM2F-7036-1 CSM2F_7036_1_part Surface Mount / Clearance Hole/ Pre-Plate Metal Element 25 to 100 μΩ 5 % ±50 ppm 50 W CSM2F-7036-L050J01
Downloads Buy
CSM2F CSM2F-7036-2 CSM2F_7036_2_part Surface Mount / Clearance Hole/ Post Plated Metal Element 25 to 100 μΩ 5 % ±50 ppm 50 W CSM2F-7036-L025J02
CSM2F-7036-L050J02
CSM2F-7036-L100J02
Downloads Buy
CSM2F-7036
with 2 or 3 sensing pins
CSM2F-7036-x0 CSM2F-7036-x0 Through-hole/
Clearance Hole/
Bare Copper
Metal Element 25 to 100 μΩ 5 % ±50 ppm 50 W CSM2F-7036-L050Jx0
CSM2F-7036-L025Jx0
CSM2F-7036-L100Jx0
Downloads Buy
CSM2F-7036
with 2 or 3 sensing pins
CSM2F-7036-x1 CSM2F-7036-x1 Through Hole /
Clearance Hole/
Pre-Plate
Metal Element 25 to 100 μΩ 5 % ±50 ppm 50 W CSM2F-7036-L050Jx1
Downloads Buy
CSM2F-7036
with 2 or 3 sensing pins
CSM2F-7036-x2 CSM2F-7036-x1 Through-hole/
Clearance Hole/
Post Plated
Metal Element 25 to 100 μΩ 5 % ±50 ppm 50 W CSM2F-7036-L050Jx2
CSM2F-7036-L025Jx2
CSM2F-7036-L100Jx2
Downloads Buy
CSM2F CSM2F-8518-0 CSM2F_8518_0_part Surface Mount / Clearance Hole/ Bare Copper Metal Element 50 to 200 μΩ 5 % ±50 ppm 36 W CSM2F-8518-L050J00
CSM2F-8518-L100J00
CSM2F-8518-L200J00
Downloads Buy
CSM2F CSM2F-8518-1 CSM2F_8518_1_part Surface Mount / Clearance Hole/ Pre-Plate Metal Element 50 to 200 μΩ 5 % ±50 ppm 36 W CSM2F-8518-L050J01
CSM2F-8518-L100J01
Downloads Buy
CSM2F CSM2F-8518-2 CSM2F_8518_2_part Surface Mount / Clearance Hole/ Post Plated Metal Element 50 to 200 μΩ 5 % ±50 ppm 36 W CSM2F-8518-L050J02
CSM2F-8518-L100J02
CSM2F-8518-L200J02
Downloads Buy
CSM2F-8518
with 2 or 3 sensing pins
CSM2F-8518-x0 CSM2F-8518-x0 Through-hole/
Clearance Hole/
Bare Copper
Metal Element 50 to 200 μΩ 5 % ±50 ppm 36 W CSM2F-8518-L050Jx0
CSM2F-8518-L100Jx0
CSM2F-8518-L200Jx0
Downloads Buy
CSM2F-8518
with 2 or 3 sensing pins
CSM2F-8518-x1 CSM2F-6918-x1 Through-hole/
Clearance Hole/
Pre-Plate
Metal Element 50 to 200 μΩ 5 % ±50 ppm 36 W CSM2F-8518-L050Jx1
Downloads Buy
CSM2F-8518
with 2 or 3 sensing pins
CSM2F-8518-x2 CSM2F-8518-x2 Through-hole/
Clearance Hole/
Post Plated
Metal Element 50 to 200 μΩ 5 % ±50 ppm 36 W CSM2F-8518-L050Jx2
CSM2F-8518-L100Jx2
CSM2F-8518-L200Jx2
Downloads Buy
CSM2F CSM2F-8536-0 CSM2F_8536_0_part Surface Mount / Clearance Hole/ Bare Copper Metal Element 25 to 100 μΩ 5 % ±50 ppm 50 W CSM2F-8536-L025J00
CSM2F-8536-L050J00
CSM2F-8536-L100J00
Downloads Buy
CSM2F CSM2F-8536-1 CSM2F_8536_1_part Surface Mount / Clearance Hole/ Pre-Plate Metal Element 25 to 100 μΩ 5 % ±50 ppm 50 W CSM2F-8536-L025J01
CSM2F-8536-L050J01
Downloads Buy
CSM2F CSM2F-8536-2 CSM2F_8536_2_part Surface Mount / Clearance Hole/ Post Plated Metal Element 25 to 100 μΩ 5 % ±50 ppm 50 W CSM2F-8536-L025J02
CSM2F-8536-L050J02
CSM2F-8536-L100J02
Downloads Buy
CSM2F-8536
with 2 or 3 sensing pins
CSM2F-8536-x0 CSM2F-8536-x0 Through-hole/
Clearance Hole/
Bare Copper
Metal Element 25 to 100 μΩ 5 % ±50 ppm 50 W CSM2F-8536-L050Jx0
CSM2F-8536-L100Jx0
CSM2F-8536-L025Jx0
Downloads Buy
CSM2F-8536
with 2 or 3 sensing pins
CSM2F-8536-x1 CSM2F-8536-x1 Through-hole/
Clearance Hole/
Pre-Plate
Metal Element 25 to 100 μΩ 5 % ±50 ppm 50 W CSM2F-8536-L025Jx1
CSM2F-8536-L050Jx1
Downloads Buy
CSM2F-8536
with 2 or 3 sensing pins
CSM2F-8536-x2 CSM2F-8536-x2 Through-hole/
Clearance Hole/
Post Plated
Metal Element 25 to 100 μΩ 5 % ±50 ppm 50 W CSM2F-8536-L025Jx2
CSM2F-8536-L050Jx2
CSM2F-8536-L100Jx2
Downloads Buy
PWR PWR163 PWR163_part Surface Mount DPAK Thick Film 0.02-130K Ω 1 %, 5 % ±100 ppm
±200 ppm
±600 ppm
25 PWR163
Downloads Buy
PWR PWR263S-20 PWR263_part Surface Mount D2PAK Thick Film 0.02-130K Ω 1 %, 5 % ±100 ppm
±200 ppm
±600 ppm
20 W PWR263S-20
Downloads Buy
PWR PWR263S-35 PWR263S-35_part Surface Mount D2PAK Thick Film 0.02 to 130K Ω 1 %, 5 % ±100 ppm
±200 ppm
±600 ppm
35 W PWR263S-35
Downloads Buy
PWR PWR220T-20 PWR220T_part Through-hole TO-220 Thick Film 0.5 to 130K Ω 1 %, 5 % ±100 ppm
±200 ppm
±600 ppm
20 W PWR220T-20
Downloads Buy
PWR PWR220T-35 PWR220T-35_part Through-hole TO-220 Thick Film 0.02 to 130K Ω 1 %, 5 % ±100 ppm
±200 ppm
±600 ppm
35 W PWR220T-35
Downloads Buy
PWR PWR221T-30 PWR221T-30_part Through-hole TO-220 Thick Film 0.02 to 130K Ω 1 %, 5 % ±100 ppm
±200 ppm
±600 ppm
30 PWR221T-30
Downloads Buy
Resistance (Ω) min
0
max
20000000
Rated Power (Watts)
Tolerance (%)
Size (inch)
TCR (ppm/°C)
Resistive Material
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
https://www.youtube.com/embed/Nm_DJI66OI4

Bourns® Model AMS22 and AMM20 Programmer Systems

https://www.youtube.com/embed/e0LD62lj5xI

Bourns® Model AMS22 Demo

https://www.youtube.com/embed/nEB-WvEg7HA

Bourns® Model AMM20 Demo

https://www.youtube.com/embed/JfhRGnoSB3Q

Bourns® Model PWR220T

https://www.youtube.com/embed/0g-4yO34LfM

Bourns® Automotive Steering Sensors

https://www.youtube.com/embed/BS8zGqggp7U

Bourns® Pro Audio Components

https://www.youtube.com/embed/Gfielg2zKWQ

Bourns® Model 82 Vintage Premium Guitar Potentiometer

https://www.youtube.com/embed/PDyFhNtQ4us

Bourns Soldering Tips

https://www.youtube.com/embed/cZFbV1oijh4

Bourns Push-Pull Switch Guitar Application

https://www.youtube.com/embed/nRD6kc-NEtQ

Bourns Pickguard Upgrade Application

https://www.youtube.com/embed/NF-FN90Tkmk

Bourns Blend-Balance Bass Guitar Application

https://www.youtube.com/embed/HZI3tmGyOcw

Helpful Tips for Installing Guitar Potentiometers

https://www.youtube.com/embed/adTlZytoXgE

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 3: Grounding and Soldering

https://www.youtube.com/embed/smoO4Ytp4ec

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 2: Lubrication and Wear

https://www.youtube.com/embed/6uyti330_-4

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 1: Elements and Contacts

https://www.youtube.com/embed/x5XJVXOlL5Y

Bourns® Model 82 Guitar Potentiometer Factory Tour

https://www.youtube.com/embed/hEgygGlBDPg

Bourns® Overload Protection of Offline Flyback Converter

https://www.youtube.com/embed/UJ3rlY5K1bA

Bourns AEC-Q200 Competency

https://www.youtube.com/embed/euXfej62BFA

Bourns® Resettable Fuses - Multifuse® PPTC

https://www.youtube.com/embed/Y37ZDjIBpKw

Bourns® AA Series Mini-Breaker (Miniature Thermal Cutoff Device)

https://www.youtube.com/embed/28CFXzOnadU

Bourns Protecting Li-Ion Batteries with Thermal Cut Off Devices

https://www.youtube.com/embed/LBNex6kh3m0

Bourns Battery Management

https://www.youtube.com/embed/W0BkHB1unD8

Bourns® FLAT® Technology Gas Discharge Tube (GDT) Surge Arrestors

https://www.youtube.com/embed/v6D39knjJ30

Bourns® RS-485 Evaluation Board Video

https://www.youtube.com/embed/teaVJbITCng

A Brief Introduction to Bourns® TBU® High Speed Protectors

https://www.youtube.com/embed/8cKyOytCv0M

Introducing Bourns® GMOV™ Components

https://www.youtube.com/embed/Eh3vfn1KAX8

Bourns® Environmental Sensors

https://www.youtube.com/embed/mbSBI5XLdB8

A Brief Introduction to RS-485 Evaluation Board 1

https://www.youtube.com/embed/nCloWgsLah4

Overtemperature Protection for USB Type-C Cables

https://www.youtube.com/embed/6GSSjDPV9So

Bourns® PQ Series Inductors

https://www.youtube.com/embed/OJD5OoJSNPs

Bourns® SM41126EL Transformer

https://www.youtube.com/embed/GbfNc3X5WpE

Bourns® Sensor Capabilities

https://www.youtube.com/embed/xEfveaks8V4

Bourns Magnetic Capabilities

https://www.youtube.com/embed/UuVEEXet3SM

Bourns® IsoMOV™ Hybrid Protector

https://www.youtube.com/embed/MwL6m0FqEKg

Bourns - Surge Suppression Component Superimposed With Live AC

https://www.youtube.com/embed/NweconkUlyA

Surging single MOV vs 2 in Parallel

https://www.youtube.com/embed/x70Wi_vgiYs

Demonstration of Universal AC Power Protection Solution on 120 Vac Line

https://www.youtube.com/embed/uud7z6JqXpo

Temporary Overvoltage Demo on IsoMOV M5-275

https://www.youtube.com/embed/wUqQ-cqc4o8

4030 Test Set

https://www.youtube.com/embed/t6VyHyNoxcY

Bourns Webinar: Magnetics Component Design Considerations for SMPS Applications (SiC and GaN)

https://www.youtube.com/embed/3U9drK0vxws

Bourns Webinar: Power & Signal Magnetics Solutions in Battery Management Systems

https://www.youtube.com/embed/P4vQ2WIBkbs

Bourns Webinar: Solutions for Low Power Conversion Drivers/Flyback Topology

https://www.youtube.com/embed/XFOz5FF48dA

Bourns Webinar: UL/IEC 62368-1 Got You Down? IsoMOV™ to the Rescue!

https://www.youtube.com/embed/hvcnul-xoQM

Bourns Webinar: Improving Battery Management Systems with High Accuracy Shunt Current Measurement

https://www.youtube.com/embed/6-5TcJx2pHw

Bourns Webinar: Latest BMS Design Solutions to Enhance Safety & Extend Battery Life

https://www.youtube.com/embed/bXV4OQjGSoU

Training: Bourns® Model CSS Series Current Sense Resistors

https://www.youtube.com/embed/mmL5zo6ctRE

Training: Bourns® Current Sense Resistors

https://www.youtube.com/embed/r7r0t0wmZWw

Training: Bourns® Power Resistors

https://www.youtube.com/embed/7OMppZzrdiM

Training: Bourns® Model AMM20B Non-Contacting Multiturn Rotary Position Sensors

https://www.youtube.com/embed/BsmGkZCSoXk

Training: Bourns® AMS22S Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/MPj42VCMq1U

Training: Bourns® SRN Series Semi-Shielded Power Inductors

https://www.youtube.com/embed/qpnYLei_6n0

Training: Bourns® Model PWR263S-20 Fixed Resistor

https://www.youtube.com/embed/6ZqpjH8_1RU

Training: Bourns® FW Fusible Wirewound Resistor

https://www.youtube.com/embed/YKzAgeN2sa0

Training: Bourns® Magnetics Overview

https://www.youtube.com/embed/9DKj0rHayQE

Training: Bourns® Model AMS22B Non-Contacting Analog Rotary Position Sensor

https://www.youtube.com/embed/mLJb9i8PR_c

Training: Bourns® Model EMS22 Non-Contacting Magnetic Encoders

https://www.youtube.com/embed/j--IuFGVrNw

Training: Bourns® Model AMS22U Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/HXnVnYTyAtA

Training: Bourns® Singlfuse™ SMD Fuses

https://www.youtube.com/embed/eBbFmpK8FDU

Training: Bourns® BPS240 Humidity Sensor

https://www.youtube.com/embed/t-c1pHyijp4

Training; Bourns® SinglFuse™ SMD Fuses - AEC-Q200-Equivalent Compliant

https://www.youtube.com/embed/NBd779BDNT4

Training: Bourns® GDT25 Next Generation 2-Electrode Gas Discharge Tube Arrestor

https://www.youtube.com/embed/IKzX6t1zyPY

Training: Bourns® Mini-Breakers (Miniature Thermal Cut Off Devices)

https://www.youtube.com/embed/AGH2Hvbs7bA

Training: Bourns® 1202 Series Type 1 Hybrid SPD

https://www.youtube.com/embed/YNJLq_18Pbw

Training: Bourns® IsoMOV™ Hybrid Protection Component Product Training Module

https://www.youtube.com/embed/MH1IGkZE7oI

Training: Bourns® TBU® High-Speed Protectors (HSP)

https://www.youtube.com/embed/fymZOv0Bp7g

Training: Bourns® Model 3382 Rotary Position Sensor Training

https://www.youtube.com/embed/VDXAtPDtcrg

Training: Bourns® Multifuse® MF-RM Series

https://www.youtube.com/embed/NLFeFe-tX4U

Training: Bourns® Polymeric Thermal Cutoff (P-TCO) Device

https://www.youtube.com/embed/6oMlO_A8rLo

Training: Bourns® Transient Current Suppressor (TCS™) High-Speed Protectors (HSPs)

https://www.youtube.com/embed/V6CfK8xPBAM

Training: Bourns® Multifuse® PPTC Resettable Fuses

https://www.youtube.com/embed/yuDDvzJV5jc

Training: Bourns® ESD Protection Devices

https://www.youtube.com/embed/47i6uPYaXvc

Training: Bourns® Pressure Sensors

https://www.youtube.com/embed/iuus5evFxJI

Training: Bourns® Power Transient Voltage Suppressor (PTVS) Diodes

https://www.youtube.com/embed/v6jeOjwF0tg

Training: Bourns® Model HCT Transformer

https://www.youtube.com/embed/ZxsWSn5Tqcg

Training: Bourns® Model 2051 Series Gas Discharge Tube (GDT)

https://www.youtube.com/embed/JsxH4eQlDrc

Training: Bourns® T-Series Fast Acting GDTs

https://www.youtube.com/embed/EoMwFN8tThs

Training: Bourns® Gas Discharge Tubes with FLAT® Technology

https://www.youtube.com/embed/o5DEqA1a7Ic

Bourns Webinar: Push-Pull Topology Highlights and Bourns Solutions for Low Power Conversion Drivers

https://www.youtube.com/embed/ZN2Vl6BAi7A

Training: Bourns® Gas Discharge Tube Surge Arrestors

https://www.youtube.com/embed/4rtsti1x74E

Training: Bourns® GMOV™ Hybrid Overvoltage Protection Component