MENU
Search
Languages

EN

Output
Pulses/Shaft Rev.
Detents
Shaft operating Speed
Mounitng
PART NUMBEROutputPulses/Shaft Rev.DetentsShaft operating SpeedMounitngTerminal StyleBody SizeRotatinal LifeSwitchLed ColorEngineeringBuy Now
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
EM14em14See Note
See Data SheetLabel
e3EOP
Request Report
EM14
China RoHS2 EFUP50 - Encoders EOP
ENENC1J_partSee Note
See Data SheetLabel
TBDEOP
Request Report
EN-L
China RoHS2 EFUP50 - Encoders EOP
ES14ES14_partSee Note
See Data SheetES14 Label1
ES14 Label2
e3EOP
Request Report
TBD
China RoHS2 EFUP50 - Encoders EOP
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series EN
Data Sheet EN
Photo
Buy Now



Type Optical/Incremental
Package Diameter 21 mm x 16 mm
Sealable IP40
Detents No
Switch No
Shaft Metal
Bushing Metal
Terminal Configuration 5-Pin Axial or Radial/Cables with/without Connector
Resolution Range 25, 50, 64, 100, 125, 128, 200, 256
Rotational Speed 300 rpm max. (ball bearing model: 3000 rpm max.)
Circuit Compatibility TTL, CMOS
Rotational Life 10 million and 200 million shaft revolutions
MDS EN-L
Engineering
Design Files

  Design Files

 Return to Product Line