This link will direct you to a web page outside the Bourns app. Do you wish to proceed?
Yes
No
< BACK
✖
My Bourns
Careers
Contact Us
English
中文(繁體)
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
product detail
EN
Home
/
Products
/
Encoders
/
Optical Encoders
DATA SHEET
MDS
Buy
Return to Product Line
Specifications
Type
Optical/Incremental
Package Diameter
21 mm x 16 mm
Sealable
IP40
Detents
No
Switch
No
Shaft
Metal
Bushing
Metal
Terminal Configuration
5-Pin Axial or Radial/Cables with/without Connector
Resolution Range
25, 50, 64, 100, 125, 128, 200, 256
Rotational Speed
300 rpm max. (ball bearing model: 3000 rpm max.)
Circuit Compatibility
TTL, CMOS
Rotational Life
10 million and 200 million shaft revolutions
Design Files
Downloads
Rotary Encoders Brochure
Magnetic and Optical Encoders for Use in Passenger Elevator Systems Application Note
Encoders - Design Considerations
Encoders - Signal Conditioning
Design Kits - Encoders