MENU
Search
Languages

SV

Traditional PCB products provide rugged protection in the industry standard form factor. Bourns® CVQ Series plastic encapsulated SMD varistors offer very high energy capabilities compared to standard disc varistors of the same size. These plastic encapsulated SMD size 3225 and 4032 varistors represent an exact performance equivalent to through-hole disc varistors of 5 and 7 mm diameter, respectively.

Conflict Mineral Source Reporting for Varistor products CMRT

Conflict Mineral Source Reporting for Varistor products CMRT

FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series SV
Data Sheet SV
Description Special medium voltage varistors
Product Photo
Device Symbol
Technology & Package MOV square disk
Sizes (mm) or Pkg 5, 7, 10, 14, 20, 23
Max Continuous Voltage (Vrms) 60 – 500 V
Max Continuous Voltage (Vdc) 60 – 550 V
Peak Single Pulse Current 8/20µs (Imax) 600 – 15,000 A
Response Time <25 ns
Temperature Rating ⁰C –40 to +85
Agency Listing UL 1449
E313168
TÜV
J 50590630
Engineering
RoHS Compliant Yes

  Design Files

 Return to Product Line