This link will direct you to a web page outside the Bourns app. Do you wish to proceed?
Yes
No
< BACK
✖
My Bourns
Careers
Contact Us
English
中文(繁體)
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
Varistor Products
/
product detail
SV
Home
/
Products
/
Varsitor
/
Through-Hole
DATA SHEET
Buy
Return to Product Line
Specifications
Description
Special medium voltage varistors
Technology & Package
MOV square disk
Sizes (mm) or Pkg
5, 7, 10, 14, 20, 23
Max Continuous Voltage (V
rms
)
60 – 500 V
Max Continuous Voltage (Vdc)
60 – 550 V
Peak Single Pulse Current 8/20µs (I
max
)
600 – 15,000 A
Response Time
<25 ns
Temperature Rating ⁰C
–40 to +85
Agency Listing
UL 1449
E313168
TÜV
J 50590630
Design Files
Downloads