MENU
Search
Languages

Specifications

Description
Dual function MLV & filter cap
Technology & Package
MLV capacitor through-hole
Sizes (mm) or Pkg
9 mm
Max Continuous Voltage (Vrms)
2 – 95 V
Max Continuous Voltage (Vdc)
3 – 125 V
Peak Single Pulse Current 8/20µs (Imax)
150 A
Response Time
<25 ns
Temperature Rating ⁰C
–55 to +125
Agency Listing
N/A

 Design Files

Downloads