This link will direct you to a web page outside the Bourns app. Do you wish to proceed?
Yes
No
< BACK
✖
My Bourns
Careers
Contact Us
English
中文(繁體)
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
Varistor Products
/
product detail
ZOV
Home
/
Products
/
Varsitor
/
High Energy
DATA SHEET
Buy
Return to Product Line
Specifications
Description
High energy square shaped
Packing Types
Epoxy coated with rigid terminals and metalized blocks
Sizes (mm) or Pkg
23, 25, 32, 40, 60
Max Continuous Voltage (V
rms
)
60 – 680 V
Max Continuous Voltage (Vdc)
85 – 895 V
Peak Single Pulse Current 8/20 µs (I
max
)
18 – 80 kA
Response Time
<25 ns
Temperature Rating °C
–40 to +85
Agency Listing
UL 1449
E313168
Design Files
Downloads