MENU
Search
Languages

MV

Bourns® hybrid varistors are created by combining different varistor technologies for increased performance and space savings. They have extended temperature ranges, bidirectional protection, and low leakage.

Conflict Mineral Source Reporting for Varistor products CMRT
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
Series MV
Data Sheet MV
Description Dual function MLV & filter cap
Product Photo
Device Symbol
Technology & Package MLV capacitor through-hole
Sizes (mm) or Pkg 9 mm
Max Continuous Voltage (Vrms) 2 – 95 V
Max Continuous Voltage (Vdc) 3 – 125 V
Peak Single Pulse Current 8/20µs (Imax) 150 A
Response Time <25 ns
Temperature Rating ⁰C –55 to +125
Agency Listing N/A
Engineering
RoHS Compliant Yes

  Design Files

 Return to Product Line