MENU
Search
Languages

Hybrid

Spezifikationen

Conflict Mineral Source Reporting for Varistor products CMRT

Produkte
Parametrische
RoHS
Muster anfordern
Kontaktieren
Series Data Sheet Description Product Photo Device Symbol Technology & Package Sizes (mm) or Pkg Max Continuous Voltage (Vrms) Max Continuous Voltage (Vdc) Peak Single Pulse Current 8/20µs (Imax) Response Time Temperature Rating ⁰C Agency Listing Ingenieurwesen RoHS Compliant
IsoM3 IsoMOV
Hybrid Protection Component Through Hole 10 mm 175-320 225-415 6 kA <0.3 µs -40 to +125 UL1449 Type 4
E313168
Yes
IsoM5 IsoMOV
Hybrid Protection Component Through Hole 14 mm 175-555 225-745 10 kA <0.3 µs -40 to +125 UL1449 Type 4
E313168
Yes
IsoM8 IsoMOV
Hybrid Protection Component Through Hole 20 mm 250-555 320-745 15 kA <0.3 µs -40 to +125 UL1449 Type 4
E313168
Yes
GMOV14 GMOV
Hybrid MOV-GDT MOV-GDT through-hole 14 mm 45 – 320 V 56 – 415 V 6 kA <0.3 µs –40 to +85 UL 1449
E313168
Yes
GMOV20 GMOV
Hybrid MOV-GDT MOV-GDT through-hole 20 mm 45 – 320 V 56 – 415 V 10 kA <0.3 µs –40 to +85 UL 1449
E313168
Yes
MV MV Series
Dual function MLV & filter cap MLV capacitor through-hole 9 mm 2 – 95 V 3 – 125 V 150 A <25 ns –55 to +125 N/A Yes
OV OV Series
Automotive dual function MLV & filter cap MLV capacitor through-hole 9 mm, 12 mm 14 – 40 V 16 – 56 V 800 A, 1200 A <25 ns –55 to +125 N/A Yes