MENU
Search
Languages

ZOV

Surge ratings enable protected equipment to thrive in environments exposed to the most severe disturbances. Bourns® High Energy Varistors have customizable metal blocks with rigid terminals.

Conflict Mineral Source Reporting for Varistor products CMRT
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
Series ZOV
Data Sheet ZOV
Description High energy square shaped
Product Photo
Device Symbol
Packing Types Epoxy coated with rigid terminals and metalized blocks
Sizes (mm) or Pkg 23, 25, 32, 40, 60
Customized Packaging Available Yes
Max Continuous Voltage (Vrms) 60 – 680 V
Max Continuous Voltage (Vdc) 85 – 895 V
Peak Single Pulse Current 8/20 µs (Imax) 18 – 80 kA
Response Time <25 ns
Temperature Rating °C –40 to +85
Agency Listing UL 1449
E313168
Engineering
RoHS Compliant Yes

  Design Files

 Return to Product Line
a