MENU
Search
Languages

高エネルギー

技術仕様

Conflict Mineral Source Reporting for Varistor products CMRT

製品
パラメトリック検索
RoHS
サンプル請求
お問い合わせ
Series Data Sheet Description Product Photo Device Symbol Packing Types Sizes (mm) or Pkg Customized Packaging Available Max Continuous Voltage (Vrms) Max Continuous Voltage (Vdc) Peak Single Pulse Current 8/20 µs (Imax) Response Time Temperature Rating °C Agency Listing 工学 RoHS Compliant
ZOV ZOV Series
High energy square shaped Epoxy coated with rigid terminals and metalized blocks 23, 25, 32, 40, 60 Yes 60 – 680 V 85 – 895 V 18 – 80 kA <25 ns –40 to +85 UL 1449
E313168
Yes
ZOVR ZOVR Series
High energy round shape Epoxy coated with rigid terminals and metalized blocks 25, 32, 40 Yes 60 – 680 V 85 – 900 V 18 – 40 kA <25 ns –40 to +85 UL 1449
E313168
Yes
ZOVS/ZOVA/ZOVH ZOVS/ZOVA/ZOVH Series
Square shaped high energy stacked Epoxy coated with rigid terminals 40 Yes 275 – 440 V 350 – 385 V 40 kA <25 ns –40 to +85 UL 1449
E313168
Yes
FileTypeSizeUploaded onDownload
高速通信ポートの保護PDF843.57 KB28 5, 2015 Download
 
業種*
アスタリスクの付いたフィールドは必須です。