MENU
Search
Languages

AV-SMD

Qualified for use in the harsh environments found in automotive and industrial applications. Customers are able to choose their own combination of electrical parameters, including capacitance, operating voltages and surge currents. Compared to common disc varistors, automotive varistors and varistor + capacitor EMI filters offer better electrical performance in much smaller case sizes.

Conflict Mineral Source Reporting for Varistor products CMRT

FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series AV-SMD
Data Sheet AV-SMD
Description Automotive grade varistors
Product Photo
Device Symbol
Technology & Package SMD
Sizes (mm) or Pkg 0805, 1206, 1812, 2220, 3225
Max Continuous Voltage (Vrms) 14 – 40 V
Max Continuous Voltage (Vdc) 16 – 56 V
Peak Single Pulse Current 8/20µs (Imax) 200 – 2000 A
Load Dump Energy (WLD) 1 – 25 J
Temperature Rating ⁰C –55 to +125
RoHS Compliant Yes
Engineering
AEC-Q200 Grade 1 qualified

  Design Files

 Return to Product Line