CGA0402MLC/CGA0603MLC Automotive
Home
/
Products
/
Circuit Protection
/
ChipGuard® ESD Suppressors
DATA SHEET
MDS
MDS
Buy
Return to Product Line
Specifications
Technology
Thin Film Polymer
Working Voltage
5 V, 12 V, 24 V
Applications
AUTOMOTIVE: Camera Links, Sensors, Touchscreen Interfaces, GPS, Antennas, USB 3.0, High-Speed Communications Buses
Standards
IEC 61000-4-3, AEC-Q200
Design Files
Downloads
Protecting High Speed Communication Ports
Bourns Introduces Automotive-Grade ChipGuard® Varistor Series that Delivers High Reliability, Fast-Response ESD Protection