CG0402MLU/ CG0603MLU
Home
/
Products
/
Circuit Protection
/
ChipGuard® ESD Suppressors
DATA SHEET
MDS
Buy
Return to Product Line
Specifications
Technology
µ-GAP
Working Voltage
3.3 V, 5 V, 12 V, 24 V
Applications
USB 3.0 / USB OTG, HDMI 1.4, DVI or IEEE1394
Standards
IEC61000-4-2
Design Files
Downloads
Protecting High Speed Communication Ports
Bourns Introduces Automotive-Grade ChipGuard® Varistor Series that Delivers High Reliability, Fast-Response ESD Protection