MENU
Search
Languages

Design Files

We offer SPICE, LTspice, S-parameter and 3D files on many of our parts. In addition, we offer Inductor Equivalent Circuits. Please select a product line for a list of Bourns® models that have design files available. If you do not see what you need, please contact a Bourns representative for more information. File types: SPICE/LTspice (DOC, TXT, LIB), 3D (IGS, STP), S-parameter (S2P), Inductor Equivalent Circuits (XLSX). Please note: 1) These files may not be directly compatible with all types of available simulation software and please verify all designs in circuit. 2) Specific information regarding the use of the model may be included within the file. 3) 3D files have been created using typical dimensions unless otherwise noted.

Note on Inductors: SPICE models (unless otherwise specified) are based only on steady-state low-signal AC measurements and analysis based on S-parameter (.s2p file) data collected for each device. Transient analyses or DC bias cannot be done using this data. Please also refer to Instruction for Using Bourns Library Data File on LTspice for general information and these instructions for GDT components.

Products
Model Description
1202 1202 Series Hardwired AC Hybrid Surge Protective Device (H-SPD)
1220 1220 TPMOV Surge Protective Device
1250 1250 Series General Duty AC Surge Protective Device
1250A 1250A Series General Duty AC Surge Protective Device
1260 1260 Series AC Hybrid Surge Protective Device
1270 1270 Series IEC Class I AC Surge Protective Device
1280 1280 Series IEC Class II AC Surge Protective Device
1420A 1420A Series DC Power SPD for Photovoltaic Applications
1430 1430 Series DC Power SPD for Photovoltaic Applications
1440 1440 Series DC Power SPD for Photovoltaic Applications
1500 1500 Series High Speed data line SPD for indoor / controlled environments
1540 Power over Ethernet (PoE) SPD for outdoor environments
1840 1840 Series Enhanced performance design DIN rail SPD for indoor / controlled environment applications
1977 1977 Series High frequency F/N type coaxial SPD DC-4 GHz
2510 2510 Series Data and Signal Surge Protective Device
2520 2520 Series Data and Signal Surge Protective Device

 
a