MENU
Search
Languages

Design Files

We offer SPICE, LTspice, S-parameter and 3D files on many of our parts. In addition, we offer Inductor Equivalent Circuits. Please select a product line for a list of Bourns® models that have design files available. If you do not see what you need, please contact a Bourns representative for more information. File types: SPICE/LTspice (DOC, TXT, LIB), 3D (IGS, STP), S-parameter (S2P), Inductor Equivalent Circuits (XLSX). Please note: 1) These files may not be directly compatible with all types of available simulation software and please verify all designs in circuit. 2) Specific information regarding the use of the model may be included within the file. 3) 3D files have been created using typical dimensions unless otherwise noted.

Note on Inductors: SPICE models (unless otherwise specified) are based only on steady-state low-signal AC measurements and analysis based on S-parameter (.s2p file) data collected for each device. Transient analyses or DC bias cannot be done using this data. Please also refer to Instruction for Using Bourns Library Data File on LTspice for general information and these instructions for GDT components.

Products
Model Description
3005 3/4 " Rectangular Trimpot® Trimming Potentiometer
3006 3/4 " Trimpot® Trimming Potentiometer
3009 3/4 " Rectangular Trimpot® Trimming Potentiometer
3057 1-1/4 " Trimpot® Trimming Potentiometer
3059 1-1/4 " Trimpot® Trimming Potentiometer
3082 1/2 " Rectangular Trimpot® Trimming Potentiometer
3214 5-Turn Trimpot® Trimming Potentiometer
3223 3 mm SMD Trimpot® Trimming Potentiometer
3224 4 mm SMD Trimpot® Trimming Potentiometer
3250 1/2 " Square Trimpot® Trimming Potentiometer
3252 1/2 " Square Trimpot® Trimming Potentiometer
3260 1/4 " Square Trimpot® Trimming Potentiometer
3262 1/4 " Trimpot® Trimming Potentiometer
3266 1/4 " Square Trimpot® Trimming Potentiometer
3269 1/4 " Square SMD Trimpot® Trimming Potentiometer
3290 3/8 " Square Trimpot® Trimming Potentiometer
3292 3/8 " Square Trimpot® Trimming Potentiometer
3296 3/8 " Square Trimpot® Trimming Potentiometer
3299 3/8 " Square Trimpot® Trimming Potentiometer
3339 5/16 " Round Trimpot® Trimming Potentiometer
PV12 Lead Sealed Type Multiturn PV12 Series
PV36 Lead Sealed Type Multiturn PV36 Series
PV37 Lead Sealed Type Multiturn PV37 Series
PVG5 SMD Sealed Type Multiturn PVG5 Series