MENU
Search
Languages

Design Files

We offer SPICE, LTspice, S-parameter and 3D files on many of our parts. In addition, we offer Inductor Equivalent Circuits. Please select a product line for a list of Bourns® models that have design files available. If you do not see what you need, please contact a Bourns representative for more information. File types: SPICE/LTspice (DOC, TXT, LIB), 3D (IGS, STP), S-parameter (S2P), Inductor Equivalent Circuits (XLSX). Please note: 1) These files may not be directly compatible with all types of available simulation software and please verify all designs in circuit. 2) Specific information regarding the use of the model may be included within the file. 3) 3D files have been created using typical dimensions unless otherwise noted.

Note on Inductors: SPICE models (unless otherwise specified) are based only on steady-state low-signal AC measurements and analysis based on S-parameter (.s2p file) data collected for each device. Transient analyses or DC bias cannot be done using this data. Please also refer to Instruction for Using Bourns Library Data File on LTspice for general information and these instructions for GDT components.

Products
Model Description
pda24 24 mm Long Life Potentiometer
PDB08 8 mm Micro Rotary Potentiometer
PDB12 12 mm Rotary Potentiometer
PDB18 17 mm Rotary Potentiometer
PDB181-GTR 17 mm Guitar Potentiometer
PDB182-GTRB 17 mm Blend-Balance Guitar Potentiometer
PDB183-GTR 17 mm Guitar Potentiometer w/Push-Pull Switch
PDB241-GTR 24 mm Guitar Potentiometer
pdf24 24 mm Long Life Potentiometer
PRM16 16 mm Motorized Potentiometer
PRS11R 11 mm Rotary Metal Shaft Potentiometer
PRS11S 11 mm SMD Potentiometer
PRS12R 12 mm Rotary Metal Shaft Dual-Potentiometer
PRS14R 14 mm Rotary Plastic Shaft Dual-Potentiometer
PTD90 9 mm Multi-Ganged Potentiometer
PTR90 9 mm Multi-Ganged Potentiometer w/Rotary Switch
PTV09 9 mm Potentiometer
PTVPTT 12 mm Potentiometer