MENU
Search
Languages

Design Files

We offer SPICE, LTspice, S-parameter and 3D files on many of our parts. In addition, we offer Inductor Equivalent Circuits. Please select a product line for a list of Bourns® models that have design files available. If you do not see what you need, please contact a Bourns representative for more information. File types: SPICE/LTspice (DOC, TXT, LIB), 3D (IGS, STP), S-parameter (S2P), Inductor Equivalent Circuits (XLSX). Please note: 1) These files may not be directly compatible with all types of available simulation software and please verify all designs in circuit. 2) Specific information regarding the use of the model may be included within the file. 3) 3D files have been created using typical dimensions unless otherwise noted.

Note on Inductors: SPICE models (unless otherwise specified) are based only on steady-state low-signal AC measurements and analysis based on S-parameter (.s2p file) data collected for each device. Transient analyses or DC bias cannot be done using this data. Please also refer to Instruction for Using Bourns Library Data File on LTspice for general information and these instructions for GDT components.

Products
Model Description
SM353230-181N7Y Chip LAN transformer 1/2.5/5 GbE
SM41126EL Chip LAN xfmr module,10/100 Tx,w CMC
SM42002EL Chip LAN xfmr module,2.5GbE,w CMC
SM42P01EL Chip LAN xfmr module,1/2.5/5GbE,w CMC
SM43001EL Chip LAN xfmr module,10GbE,w CMC
SM43P01EL Chip LAN xfmr module,10GbE,w CMC
SM453229-231N7Y Chip LAN transformer 10/100/1000 Base-T PoE+
SM453229-381N7Y Chip LAN transformer 10/100/1000 Base-T
SM453229A-381N7Y Chip LAN transformer 10/100/1000 Base-T, AEC-Q200, Automotive Grade
SM453230-121N7Y Chip LAN transformer 1/2.5/5/10 GbE
SM453230-121N7YP Chip LAN transformer 10 GbE, PoE+
SM453230-181N7Y Chip LAN transformer 1/2.5/5 GbE
SM453230-231N7YP Chip LAN transformer 1/2.5/5 GbE, PoE+