Leave a message
MENU
Search
Languages

Design Files

We offer SPICE, LTspice, S-parameter and 3D files on many of our parts. In addition, we offer Inductor Equivalent Circuits. Please select a product line for a list of Bourns® models that have design files available. If you do not see what you need, please contact a Bourns representative for more information. File types: SPICE/LTspice (DOC, TXT, LIB), 3D (IGS, STP), S-parameter (S2P), Inductor Equivalent Circuits (XLSX). Please note: 1) These files may not be directly compatible with all types of available simulation software and please verify all designs in circuit. 2) Specific information regarding the use of the model may be included within the file. 3) 3D files have been created using typical dimensions unless otherwise noted.

Note on Inductors: SPICE models (unless otherwise specified) are based only on steady-state low-signal AC measurements and analysis based on S-parameter (.s2p file) data collected for each device. Transient analyses or DC bias cannot be done using this data. Please also refer to Instruction for Using Bourns Library Data File on LTspice for general information and these instructions for GDT components.

Products
Model Description
pm0603_series High Q Chip Inductors
pm0805_series High Q Chip Inductors
pm1008s_series Shielded Wirewound Chip Inductors
pm1008_series High Q Chip Inductors
PM1038S_series Shielded Power Inductors
pm104sh_series Shielded SMD Power Inductors
pm104_series SMD Power Inductors
pm105sb_series Shielded SMD Power Inductors
pm105_series SMD Power Inductors
pm1210_series SMT Chip Inductors
pm124sh_series Shielded SMD Power Inductors
pm125sh_series Shielded SMD Power Inductors
pm125s_series Shielded SMD Power Inductors
PM12639S_series Shielded Power Inductors
PM12645S_PM13666S_series Shielded Power Inductors
pm127sh_series Shielded SMD Power Inductors
pm1608s_series Shielded Power Inductors
pm1608_series SMD Power Inductors
pm1812_series SMT Chip Inductors
pm2110_series High Current SMD Power Inductors
pm2120_series High Current SMD Power Inductors
pm32_series SMD Power Inductors
pm3308_series SMD Power Inductors
pm3316s_series Shielded Power Inductors
pm3340_series SMD Power Inductors
pm3700_series SMD Common Mode Choke
pm428s_series Shielded SMD Power Inductors
pm42s_series Shielded SMD Power Inductors
pm43_series SMD Power Inductors
pm5022h_series SMD Power Inductors
pm5022s_series Shielded Power Inductors
pm5022_series SMD Power Inductors
pm518s_series Shielded SMD Power Inductors
pm528s_series Shielded SMD Power Inductors
pm54_series SMD Power Inductors
pm600_610_620_series SMD Inductor/Transformer
pm61300_series SMD CCFL Transformer
pm628s_series Shielded SMD Power Inductors
pm638s_series Shielded SMD Power Inductors
PM7032S_series Shielded SMD Power Inductors
PM74SB_series Shielded SMD Power Inductors
pm74sh_series Shielded SMD Power Inductors
pm75_series SMD Power Inductors
PM_high_current_series Shielded Power Inductors

 
a