MENU
Search
Languages

Design Files

We offer SPICE, LTspice, S-parameter and 3D files on many of our parts. In addition, we offer Inductor Equivalent Circuits. Please select a product line for a list of Bourns® models that have design files available. If you do not see what you need, please contact a Bourns representative for more information. File types: SPICE/LTspice (DOC, TXT, LIB), 3D (IGS, STP), S-parameter (S2P), Inductor Equivalent Circuits (XLSX). Please note: 1) These files may not be directly compatible with all types of available simulation software and please verify all designs in circuit. 2) Specific information regarding the use of the model may be included within the file. 3) 3D files have been created using typical dimensions unless otherwise noted.

Note on Inductors: SPICE models (unless otherwise specified) are based only on steady-state low-signal AC measurements and analysis based on S-parameter (.s2p file) data collected for each device. Transient analyses or DC bias cannot be done using this data. Please also refer to Instruction for Using Bourns Library Data File on LTspice for general information and these instructions for GDT components.

Products
Model Description
CM1309
dr221 Surface Mount Data Line Chokes
DR331 Surface Mount Data Line Chokes
DR334A Surface Mount Line Filters, AEC-Q200 Compliant
SRF0502 Line Filter
SRF0504 Line Filter
SRF0602 Line Filter
SRF0703 Dual-Winding Shielded Power Inductors
SRF0905 Line Filter
SRF1006 Line Filter
SRF1206A Surface Mount Power Common Mode Chokes, AEC-Q200 Compliant
SRF1260 Dual-Winding Shielded Power Inductors
SRF1280 Dual-Winding Shielded Power Inductors
SRF1306 Line Filter
SRF3015 Dual-Winding Shielded Power Inductors
SRF3225TP High Current Common Mode Chokes
SRF7035A Surface Mount Power Common Mode Chokes, AEC-Q200 Compliant
SRF9005A Line Filter
SRF9045A Surface Mount Power Common Mode Chokes, AEC-Q200 Compliant