MENU
Search
Languages

Design Files

We offer SPICE, LTspice, S-parameter and 3D files on many of our parts. In addition, we offer Inductor Equivalent Circuits. Please select a product line for a list of Bourns® models that have design files available. If you do not see what you need, please contact a Bourns representative for more information. File types: SPICE/LTspice (DOC, TXT, LIB), 3D (IGS, STP), S-parameter (S2P), Inductor Equivalent Circuits (XLSX). Please note: 1) These files may not be directly compatible with all types of available simulation software and please verify all designs in circuit. 2) Specific information regarding the use of the model may be included within the file. 3) 3D files have been created using typical dimensions unless otherwise noted.

Note on Inductors: SPICE models (unless otherwise specified) are based only on steady-state low-signal AC measurements and analysis based on S-parameter (.s2p file) data collected for each device. Transient analyses or DC bias cannot be done using this data. Please also refer to Instruction for Using Bourns Library Data File on LTspice for general information and these instructions for GDT components.

Products
Model Description
BSDB10S65E6 650V 10A Low Vf SiC Schottky diode in TO263
BSDD05G120E2 1200V 5A High Surge SiC Schottky diode in TO252
BSDD06G65E2 650V 6A High Surge SiC Schottky diode in TO252
BSDD08G65E2 650V 8A High Surge SiC Schottky diode in TO252
BSDD10G65E2 650V 10A High Surge SiC Schottky diode in TO252
BSDD10S65E6 650V 10A Low Vf SiC Schottky diode in TO252
BSDH06G65E2 650V 6A High Surge SiC Schottky diode in TO220-2
BSDH08G65E2 650V 8A High Surge SiC Schottky diode in TO220-2
BSDH10G120E2 1200V 10A High Surge SiC Schottky diode in TO220-2
BSDH10G65E2 650V 10A High Surge SiC Schottky diode in TO220-2
BSDH10S65E6 650V 10A Low Vf SiC Schottky diode in TO220-2
BSDL10S65E6 650V 10A Low Vf SiC Schottky diode in DFN8x8
BSDV10G120E2 1200V 10A High Surge SiC Schottky diode in TO247-2
BSDW20G120C2 1200V each 10A High Surge Dual SiC Schottky diode in TO247-3
BSDW20G65C2 650V each 10A High Surge Dual SiC Schottky diode in TO247-3
BSDW20S65C6 650V each 10A Low Vf Dual SiC Schottky diode in TO247-3