MENU
Search
Languages

Design Files

We offer SPICE, LTspice, S-parameter and 3D files on many of our parts. In addition, we offer Inductor Equivalent Circuits. Please select a product line for a list of Bourns® models that have design files available. If you do not see what you need, please contact a Bourns representative for more information. File types: SPICE/LTspice (DOC, TXT, LIB), 3D (IGS, STP), S-parameter (S2P), Inductor Equivalent Circuits (XLSX). Please note: 1) These files may not be directly compatible with all types of available simulation software and please verify all designs in circuit. 2) Specific information regarding the use of the model may be included within the file. 3) 3D files have been created using typical dimensions unless otherwise noted.

Note on Inductors: SPICE models (unless otherwise specified) are based only on steady-state low-signal AC measurements and analysis based on S-parameter (.s2p file) data collected for each device. Transient analyses or DC bias cannot be done using this data. Please also refer to Instruction for Using Bourns Library Data File on LTspice for general information and these instructions for GDT components.

Products
Model Description
PTVS1-xxxC-H PTVS1-0xxC-H Series High Current TVS Diodes
PTVS10-M PTVS10-0xxC-SH Series High Current Surface Mount TVS Diodes
PTVS10-TH PTVS10-0xxC-TH Series High Current TVS Diodes
PTVS10-xxxC-SH PTVS10-0xxC-SH Series High Current Surface Mount TVS Diodes
PTVS10-xxxC-TH_HV PTVS10-xxxC-TH Series High Current High Voltage TVS Diodes
PTVS15-SH PTVS15-0xxC-SH Series High Current Surface Mount TVS Diodes
PTVS15-TH PTVS15-0xxC-TH Series High Current TVS Diodes
PTVS2-xxxC-H PTVS2-0xxC-H Series High Current TVS Diodes
PTVS20-015C-H PTVS20-015C-H High Current TVS Diodes
PTVS20-015C-TH PTVS20-0xxC-TH Series High Current TVS Diodes
PTVS3-015C-TH PTVS3-0xxC-SH Series High Current Surface Mount TVS Diodes
PTVS3-0xxC-SH PTVS3-0xxC-SH Series High Current Surface Mount TVS Diodes
PTVS3-0xxC-TH PTVS3-0xxC-TH Series High Current TVS Diodes
PTVS3-M PTVS3-0xxC-M Series High Current Surface Mount TVS Diodes
PTVS3-xxxC-TH_HV PTVS3-xxxC-TH Series High Current High Voltage TVS Diodes
PTVS6-M PTVS6-0xxC-SH Series High Current Surface Mount TVS Diodes
PTVS6-SH PTVS6-0xxC-SH Series High Current Surface Mount TVS Diodes
PTVS6-TH PTVS6-0xxC-TH Series High Current TVS Diodes
PTVS6-xxxC-TH_HV PTVS3-xxxC-TH Series High Current High Voltage TVS Diodes