MENU
Search
Languages

Design Files

We offer SPICE, LTspice, S-parameter and 3D files on many of our parts. In addition, we offer Inductor Equivalent Circuits. Please select a product line for a list of Bourns® models that have design files available. If you do not see what you need, please contact a Bourns representative for more information. File types: SPICE/LTspice (DOC, TXT, LIB), 3D (IGS, STP), S-parameter (S2P), Inductor Equivalent Circuits (XLSX). Please note: 1) These files may not be directly compatible with all types of available simulation software and please verify all designs in circuit. 2) Specific information regarding the use of the model may be included within the file. 3) 3D files have been created using typical dimensions unless otherwise noted.

Note on Inductors: SPICE models (unless otherwise specified) are based only on steady-state low-signal AC measurements and analysis based on S-parameter (.s2p file) data collected for each device. Transient analyses or DC bias cannot be done using this data. Please also refer to Instruction for Using Bourns Library Data File on LTspice for general information and these instructions for GDT components.

Products
Model Description
2017-FLAT 2017 Series Gas Discharge Tube Surge Arrestor with FLAT™ Technology
2018-FLAT 2018 3-Element Series Gas Discharge Tube Surge Arrestor with FLAT™ Technology
2019 FLAT 2019 Series Gas Discharge Tube Surge Arrestor with FLAT™ Technology
2020-xxT Fast Acting 3-Electrode Miniature GDT
2026 Long LIfe Heavy Duty 3-Pole GDT
2027-xx-SM Long Life Heavy Duty 2-Electrode GDT
2027 Long Life Heavy Duty 2-Electrode GDT
2030-xxT-SM Fast Acting 3-Electrode Miniature GDT
2031-xxT Fast Acting 2-Electrode Miniature GDT
2035-xx-SM Long Life Light Duty 2-Electrode Miniature GDT
203537 Long Life Light Duty 2-Electrode Miniature GDT
2036-xx-SM Long Life Medium Duty 3-Electrode Miniature GDT
2036 Long Life Medium Duty 3-Electrode Miniature GDT
2038-xx-SM Long Life Symmetrical 3-Electrode Miniature GDT
2039-xxx-SM High Voltage 2-Electrode Miniature GDT
2045 Medium Duty 2-Electrode GDT
2046 Heavy Duty 3-Electrode GDT
2047 High Current Heavy Duty 2-Electrode GDT
2049 Medium Duty 2-Electrode GDT
2051 Light Duty 2-Electrode Micro GDT
2052 Light Duty Symmetrical 3-Electrode Miniature GDT
2053 Light Duty 2-Electrode Miniature GDT
2054 Light Duty 3-Electrode Miniature GDT
2055 Light Duty 2-Electrode Miniature GDT
2056 Light Duty 3-Electrode GDT
2057 Light Duty 2-Electrode Miniature GDT
2061 High-Current 2-Electrode Power GDT
2063 High-Current 2-Electrode Power GDT
2087 High Voltage 2-Electrode Miniature GDT
2089 High Voltage 2-Electrode Miniature GDT
2093 High Voltage 2-Electrode GDT
2095 High Voltage 2-Electrode GDT
2097 Heavy Duty High-Voltage 2-Electrode GDT
GDT212E GDT212E Series - High Energy Gas Discharge Tube Arrestor
GDT216E GDT216E Series - High Energy Gas Discharge Tube Arrestor
GDT220E GDT220E Series - High Energy Gas Discharge Tube Arrestor
GDT225E GDT225E Series - High Energy Gas Discharge Tube Arrestor
GDT225EX GDT225EX Series - Very High Energy Gas Discharge Tube Arrestor 25 mm
GDT230E GDT230E Series - Very High Energy Gas Discharge Tube Arrestor 30 mm
GDT25 GDT25 Series Next-Generation 2-Electrode GDT Arrestor
GDT28H GDT28H Series Next-Generation HV 2-Electrode GDT Arrestor
GDT35 GDT35 Series Next-Generation 3-Electrode GDT Arrestor
MSP Heavy Duty Multi-Stage 3-Electrode GDT Protector
SA2 High-Voltage 2-Electrode Miniature GDT (formerly Jensen Devices, AB)