MENU
Search
Languages

6574

Mounting
Resistance
Watts
Linearity %
Elec. Angle
PART NUMBERMountingResistanceWattsLinearity %Elec. AnglePackagingShaft Dia.Rotational LifeEngineeringBuy Now
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
33823382_partSee Note
TBD
Label
TBDPS-1
Request Report
3382
China RoHS2 - 3382
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Features

<ul>

<li>Servo mount style</li>
<li> Shaft supported by front and rear precision ball bearings</li>
<li> Non-standard features and specifi cations available</li>
<li> Gangable up to 10 cups</li> </ul>

  Specifications

Series 6574
Data Sheet 6574
Photo
Buy Now
Package Diameter 2 "
Rotational Life 25M
Number of Turns 1 (Continuous Mechanical Rotation)
Seal Rating IP40
Shaft Metal
Bushing Servo Lid
Element Conductive Plastic
Terminal Turret Lug/Rear
Taper Linear x
Linearity ±0.25 %
Resistance Min. 1K Ω
Resistance Max. 100K Ω
Power Rating 2 W
Ganging 10
MDS
Engineering
Design Files

  Design Files

 Return to Product Line