MENU
Search
Languages

6537/6538

Mounting
Resistance
Watts
Linearity %
Elec. Angle
PART NUMBERMountingResistanceWattsLinearity %Elec. AnglePackagingShaft Dia.Rotational LifeEngineeringBuy Now
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
33823382_partSee Note
TBD
Label
TBDPS-1
Request Report
3382
China RoHS2 - 3382
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Features

<ul>

<li>Infi nite resolution element</li>
<li> Standard linearity: 1.0 %</li>
<li>Extended temperature range: -65 °C to +125 °C</li>
<li> Extended life version (6538)</li>
<li> Output smoothness: 0.1 % standard</li>
<li>Molded-in rear terminals</li>
<li>Non-standard features and specifications available</li></ul>

  Specifications

Series 6537/6538
Data Sheet 6537/6538
Photo
Buy Now
Package Diameter 7/8 "
Rotational Life 10–20M
Number of Turns 1 (Continuous Mechanical Rotation)
Seal Rating IP40 (6537); IP50 (6538)
Shaft Metal
Bushing Servo Lid
Element Conductive Plastic
Terminal Turret Lug/Rear
Taper Linear x
Linearity ±1 %
Resistance Min. 1K Ω
Resistance Max. 100K Ω
Power Rating 1 W
Ganging n/a
MDS 6538S
Engineering
Design Files

  Design Files

 Return to Product Line