MENU
Search
Languages

3048

Mounting
Resistance
Watts
Linearity %
Elec. Angle
PART NUMBERMountingResistanceWattsLinearity %Elec. AnglePackagingShaft Dia.Rotational LifeEngineeringBuy Now
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
Series 3048
Data Sheet 3048
Photo
Buy Now
Standard Electrical Travel 0.2, 0.3, 0.4, 0.5 in.
Standard Resistance 1K to 50K Ω
Standard Resistance Tolerance ±20 %
Independent Linearity ±5 %
Resolution Infinite
Power Rating @ 70ºC (158ºF) Range 2, 3 - 0.12 W Range 4, 5 - 0.25 W
Operating Temperature -55 ºC to +125 ºC
Insulation Resistance 50 MΩ @ 500 VDC
MDS 3048
Engineering
Design Files

  Design Files

 Return to Product Line
a